The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| M235110DA | N/A 9.8750 in250.825 mm | N/A 3 in76.2 mm |
N/A
|
| M235113CD | N/A 10.000 in254 mm | N/A 3 in76.2 mm |
N/A
|
| M235114XD | N/A 10.000 in254 mm | N/A 3 in76.2 mm |
N/A
|
| M238810CD | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm |
N/A
|
| M238810D | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm |
N/A
|
| M238810DC | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm |
N/A
|
| M241510CD | N/A 11.5 in292.1 mm | N/A 4 in101.6 mm |
N/A
|
| M241510DA | N/A 11.5 in292.1 mm | N/A 4 in101.6 mm |
N/A
|
| M241513D | N/A 11.8750 in301.625 mm | N/A 5.512 in140.005 mm |
N/A
|
| M241513XD | N/A 11.8750 in301.625 mm | N/A 5.512 in140.005 mm |
N/A
|
| M244210CD | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm |
N/A
|
| M244210DXX | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm |
N/A
|
| M249710CD | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm |
N/A
|
| M249710DV | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm |
N/A
|
| M249710DW | N/A 14.1250 in358.775 mm | N/A 5.25 in133.350 mm |
N/A
|
| M249711D | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm |
N/A
|
| M252310CD | N/A 15.0000 in381.000 mm | N/A 4.875 in123.825 mm |
N/A
|
| M255410CD | N/A 16.000 in406.4 mm | N/A 5.1250 in130.175 mm |
N/A
|
| M255410DV | N/A 16.000 in406.4 mm | N/A 5.1250 in130.175 mm |
N/A
|
| M255418CD | N/A 16.6250 in422.275 mm | N/A 6.9980 in177.749 mm |
N/A
|
| M268710CD | N/A 23.2500 in590.550 mm | N/A 7.6250 in193.675 mm |
N/A
|
| M268710D | N/A 23.2500 in590.550 mm | N/A 7.6250 in193.675 mm |
N/A
|
| M268710DC | N/A 23.2500 in590.550 mm | N/A 7.6250 in193.675 mm |
N/A
|
| M268714CD | N/A 23.2500 in590.550 mm | N/A 7.8447 in199.255 mm |
N/A
|
| M270410D | N/A 23.4232 in594.949 mm | N/A 6.3780 in162.001 mm |
N/A
|