Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
301 - 350 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

751204D N/A 12.000 in304.8 mm N/A 3.8438 in97.633 mm N/A CAD Icon (for items table)
751204DC N/A 12.000 in304.8 mm N/A 3.8438 in97.633 mm N/A CAD Icon (for items table)
752381CD N/A 38.0000 in965.200 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
752381D N/A 38.0000 in965.200 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
752381DC N/A 38.0000 in965.200 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
752D N/A 6.3750 in161.925 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
752DC N/A 6.3750 in161.925 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
755358XD N/A 36.0199 in914.905 mm N/A 5.5080 in139.903 mm N/A CAD Icon (for items table)
755361CD N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
755365CD N/A 38.5000 in977.9 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
755367CD N/A 39.5000 in1003.300 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
762401D N/A 40.0000 in1016.000 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
762401DC N/A 40.0000 in1016.000 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
762420XD N/A 42.0000 in1066.800 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
763410D N/A 41.0000 in1041.400 mm N/A 4.875 in123.825 mm N/A CAD Icon (for items table)
763410DC N/A 41.0000 in1041.400 mm N/A 4.875 in123.825 mm N/A CAD Icon (for items table)
773D N/A 7.0866 in180 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
773DC N/A 7.0866 in180 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
774CD N/A 7.1250 in180.975 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
774D N/A 7.1250 in180.975 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
774DC N/A 7.1250 in180.975 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
781376D N/A 13.75 in349.250 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
78549D N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A CAD Icon (for items table)
78549DC N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A CAD Icon (for items table)
78551DF N/A 5.5100 in139.954 mm N/A 2.0395 in51.803 mm N/A CAD Icon (for items table)
790223D N/A 22.0000 in558.800 mm N/A 8.75 in222.25 mm N/A CAD Icon (for items table)
792CD N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
793DE N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
81963CD N/A 9.6250 in244.475 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
820161CD N/A 16.000 in406.4 mm N/A 5.8125 in147.638 mm N/A CAD Icon (for items table)
822176CD N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
822176D N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
822176DC N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
82620D N/A 11.0000 in279.400 mm N/A 3.8125 in96.838 mm N/A CAD Icon (for items table)
82622D N/A 10.7500 in273.050 mm N/A 3.8125 in96.838 mm N/A CAD Icon (for items table)
82932D N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
82932DC N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
82951CD N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
833233D N/A 23.2500 in590.550 mm N/A 6.8750 in174.625 mm N/A CAD Icon (for items table)
834D N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A CAD Icon (for items table)
843291CD N/A 29.0000 in736.600 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
843291CDA N/A 29.0000 in736.600 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
843292D N/A 29.2500 in742.950 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
8520CD N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
8522D N/A 12.9380 in328.625 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
854D N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
854DC N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
86100XD N/A 10.000 in254 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
87112D N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
87112DC N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
301 - 350 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »