Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3026 - 3050 of 4804 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

82680X / 82622D N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 3.8125 in96.838 mm N/A 5.25 in133.35 mm N/A 209000 lbf930000 N N/A 31100 lbf138000 N N/A
82680X-902B3 N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 3.8125 in96.838 mm N/A 5.25 in133.35 mm N/A 209000 lbf930000 N N/A 31100 lbf138000 N N/A
82680X-902B2 N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 3.8125 in96.838 mm N/A 5.25 in133.35 mm N/A 209000 lbf930000 N N/A 31100 lbf138000 N N/A
EE91702 / 91113XD N/A 7.0000 in177.800 mm N/A 11.2500 in285.750 mm N/A 3.625 in92.075 mm N/A 5.3750 in136.525 mm N/A 192000 lbf853000 N N/A 127000 N N/A
94700 / 94112XD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700W / 94112XD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94703W / 94112XD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90170 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700W / 94114CD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94703W / 94114CD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
HM237545WA / HM237510CD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A
HM237545-90143 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A
HM237545WA / HM237511XD N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A
HM237545-90136 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A
94700-902A6 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90154 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90171 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90153 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90155 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90156 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90165 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90158 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90166 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90172 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90175 N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
3026 - 3050 of 4804 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »