Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3651 - 3675 of 4804 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

M249736-904A2 N/A 9.3437 in237.330 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A
M249736-904A3 N/A 9.3437 in237.330 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A
M249736-902A3 N/A 9.3437 in237.330 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A
M249736-902A4 N/A 9.3437 in237.330 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A
M249736-904A1 N/A 9.3437 in237.330 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A
8578-90187 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578-90151 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578-90153 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578-90157 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578-90183 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578-90189 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578-90182 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578-90184 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578-90185 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578-90188 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578-90191 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578-902A4 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
8578 / 8522D N/A 9 1/2 in241.300 mm N/A 12.9380 in328.625 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A
EE127095-90070 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
EE127095-90071 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
EE127095-90072 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
EE127095-90073 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
EE127095-90074 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
EE127095-90077 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
EE127095-90080 N/A 9 1/2 in241.300 mm N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
3651 - 3675 of 4804 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »