Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| M249749-90151 | N/A 10 in254 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N |
N/A
|
| M249749-90152 | N/A 10 in254 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N |
N/A
|
| M249749-902D1 | N/A 10 in254 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N |
N/A
|
| M249749-902D2 | N/A 10 in254 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N |
N/A
|
| EE134100-90096 | N/A 10 in254 mm | N/A 14.3750 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N |
N/A
|
| EE134100-90099 | N/A 10 in254 mm | N/A 14.3750 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N |
N/A
|
| EE134100-90100 | N/A 10 in254 mm | N/A 14.3750 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N |
N/A
|
| EE134100-90102 | N/A 10 in254 mm | N/A 14.3750 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N |
N/A
|
| EE134100-90103 | N/A 10 in254 mm | N/A 14.3750 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N |
N/A
|
| EE134100-90095 | N/A 10 in254 mm | N/A 14.3750 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N |
N/A
|
| EE275100-902A5 | N/A 10 in254 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N |
N/A
|
| EE275100-902A7 | N/A 10 in254 mm | N/A 16.000 in406.4 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N |
N/A
|
| EE275100 / 275161DC | N/A 10 in254 mm | N/A 16.000 in406.4 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N |
N/A
|
| EE275100-90060 | N/A 10 in254 mm | N/A 16.000 in406.4 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N |
N/A
|
| EE275100-90089 | N/A 10 in254 mm | N/A 16.000 in406.4 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N |
N/A
|
| HM252344-90134 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N |
N/A
|
| HM252343-90116 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N |
N/A
|
| HM252344 / HM252310DW | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 6.5 in165.1 mm | N/A 7.0312 in178.592 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N |
N/A
|
| HM252343-90079 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N |
N/A
|
| HM252344-90108 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N |
N/A
|
| HM252344-90135 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N |
N/A
|
| HM252344-902A1 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N |
N/A
|
| HM252343-90131 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N |
N/A
|
| HM252343-90132 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N |
N/A
|
| HM252343-90133 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N |
N/A
|