Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3901 - 3925 of 4804 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

LM451349W / LM451310CD N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A
LM451349-90123 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349AXV / LM451310CD N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A
LM451349-90098 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-90099 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-90117 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-90102 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-90105 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-90122 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-90132 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-90133 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-90116 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-90121 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-90134 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-902B4 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349-902D8 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349AXV / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A
LM451349A / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A
LM451349V / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 264000 lbf1170000 N N/A 39300 lbf175000 N N/A
LM451349 / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A
LM451349AX / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A
LM451349W / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A
EE275105-902A2 N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A
EE275105-902A1 N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A
EE275105-902A3 N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A
3901 - 3925 of 4804 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »