Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4026 - 4050 of 4804 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM456949-90010 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.875 in200.025 mm N/A 681000 lbf3030000 N N/A 101000 lbf451000 N N/A
EE722115-902A3 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A
EE722115-90048 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A
EE722115-90049 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A
EE722115-90051 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A
EE722115-90052 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A
EE722115-90053 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A
EE722115-90054 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A
EE722115-90055 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A
EE722115-902A1 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A
HM456949-902A1 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.875 in200.025 mm N/A 681000 lbf3030000 N N/A 101000 lbf451000 N N/A
HM456949-902A2 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.875 in200.025 mm N/A 681000 lbf3030000 N N/A 101000 lbf451000 N N/A
EE224115-90017 N/A 11 1/2 in292.1 mm N/A 20.5000 in520.700 mm N/A 6.5 in165.1 mm N/A 9 in228.6 mm N/A 765000 lbf3400000 N N/A 506000 N N/A
EE224115-90019 N/A 11 1/2 in292.1 mm N/A 20.5000 in520.700 mm N/A 6.5 in165.1 mm N/A 9 in228.6 mm N/A 765000 lbf3400000 N N/A 114000 lbf506000 N N/A
EE224115-90023 N/A 11 1/2 in292.1 mm N/A 20.5000 in520.700 mm N/A 6.5 in165.1 mm N/A 9 in228.6 mm N/A 765000 lbf3400000 N N/A 114000 lbf506000 N N/A
EE790114-90041 N/A 11 1/2 in292.1 mm N/A 22.0000 in558.800 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A
EE790116 / 790223D N/A 11 1/2 in292.1 mm N/A 22.0000 in558.800 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A
EE291175-902A1 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A
EE291175-902A3 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A
EE291175-902A4 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A
EE291175-902A6 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A
HH258248-902A2 N/A 11.8100 in299.974 mm N/A 19.5000 in495.300 mm N/A 9.75 in247.65 mm N/A 11.8749 in301.622 mm N/A 1120000 lbf5000000 N N/A 167000 lbf744000 N N/A
HH258248-902A5 N/A 11.8100 in299.974 mm N/A 19.5000 in495.300 mm N/A 9.75 in247.65 mm N/A 11.8749 in301.622 mm N/A 1120000 lbf5000000 N N/A 167000 lbf744000 N N/A
HH258248-90027 N/A 11.8100 in299.974 mm N/A 19.5000 in495.300 mm N/A 9.75 in247.65 mm N/A 11.8749 in301.622 mm N/A 1120000 lbf5000000 N N/A 167000 lbf744000 N N/A
HH258248-902A4 N/A 11.8100 in299.974 mm N/A 19.5000 in495.300 mm N/A 9.75 in247.65 mm N/A 11.8749 in301.622 mm N/A 1120000 lbf5000000 N N/A 167000 lbf744000 N N/A
4026 - 4050 of 4804 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »