Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
801 - 850 of 4804 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

462-90103 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
462-90306 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
462-902A1 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
462-902A4 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
469-90129 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
469-902A1 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A CAD Icon (for items table)
390 / 394D N/A 2 1/4 in57.150 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
390 / 394DC N/A 2 1/4 in57.150 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
390 / 394YD N/A 2 1/4 in57.150 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A CAD Icon (for items table)
39580 / 39520DC N/A 2 1/4 in57.150 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 65300 lbf291000 N N/A 9730 lbf43300 N N/A CAD Icon (for items table)
39581 / 39520DC N/A 2 1/4 in57.150 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 65300 lbf291000 N N/A 9730 lbf43300 N N/A CAD Icon (for items table)
29665 / 29622D N/A 2 1/4 in57.150 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
29665 / 29622DC N/A 2 1/4 in57.150 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A CAD Icon (for items table)
33225-90074 N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
33225 / 33462DC N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
66225-90024 N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.875 in73.025 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A CAD Icon (for items table)
33225-90091 N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
66225-90026 N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.875 in73.025 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A CAD Icon (for items table)
66225-90035 N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.875 in73.025 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A CAD Icon (for items table)
66225-90042 N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.875 in73.025 mm N/A 69100 lbf307000 N N/A 10300 lbf45800 N N/A CAD Icon (for items table)
33225 / 33472DC N/A 2 1/4 in57.150 mm N/A 4.7244 in120 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A CAD Icon (for items table)
555S-90020 N/A 2 1/4 in57.150 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A CAD Icon (for items table)
72225C-902A3 N/A 2 1/4 in57.150 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
72225C-907A2 N/A 2 1/4 in57.150 mm N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A CAD Icon (for items table)
66587 / 66522D N/A 2 1/4 in57.150 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 60500 lbf269000 N N/A 9010 lbf40100 N N/A CAD Icon (for items table)
635-902A1 N/A 2 1/4 in57.150 mm N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 91200 lbf406000 N N/A 60400 N N/A CAD Icon (for items table)
78225C / 78549D N/A 2 1/4 in57.150 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 92600 lbf412000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table)
78225-99408 N/A 2 1/4 in57.150 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A CAD Icon (for items table)
78225-90016 N/A 2 1/4 in57.150 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A CAD Icon (for items table)
78225-90017 N/A 2 1/4 in57.150 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A CAD Icon (for items table)
78225-99404 N/A 2 1/4 in57.150 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A CAD Icon (for items table)
78225-90060 N/A 2 1/4 in57.150 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A CAD Icon (for items table)
78225-90071 N/A 2 1/4 in57.150 mm N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A CAD Icon (for items table)
78225 / 78551DF N/A 2 1/4 in57.150 mm N/A 5.5100 in139.954 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A CAD Icon (for items table)
388A-90252 N/A 2.2650 in57.531 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
388A / 384DC N/A 2.2650 in57.531 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
388A / 384ED N/A 2.2650 in57.531 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
388A / 384XD N/A 2.2650 in57.531 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
388A-90111 N/A 2.2650 in57.531 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A CAD Icon (for items table)
745 / 742D N/A 2.3595 in59.931 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 124000 lbf553000 N N/A 18500 lbf82400 N N/A CAD Icon (for items table)
745 / 742DC N/A 2.3595 in59.931 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 124000 lbf553000 N N/A 18500 lbf82400 N N/A CAD Icon (for items table)
66589-90019 N/A 2.3611 in59.972 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A CAD Icon (for items table)
66589-90015 N/A 2.3611 in59.972 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A CAD Icon (for items table)
66589-90017 N/A 2.3611 in59.972 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A CAD Icon (for items table)
66589-90021 N/A 2.3611 in59.972 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A CAD Icon (for items table)
28980-90091 N/A 2.3613 in59.977 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
28980 / 28921DC N/A 2.3613 in59.977 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
28980-90100 N/A 2.3613 in59.977 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A CAD Icon (for items table)
66586 / 66522D N/A 2.3613 in59.977 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 60500 lbf269000 N N/A 9010 lbf40100 N N/A CAD Icon (for items table)
558S-90040 N/A 2.3617 in59.987 mm N/A 4.8750 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 74700 lbf332000 N N/A 11100 lbf49400 N N/A CAD Icon (for items table)
801 - 850 of 4804 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »