Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| EE333140-90041 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N |
N/A
|
| EE333140-90042 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N |
N/A
|
| EE333140-90043 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N |
N/A
|
| EE333140-90044 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N |
N/A
|
| EE333140-90046 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N |
N/A
|
| EE333140-90047 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N |
N/A
|
| EE333140-902A1 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N |
N/A
|
| EE333140-902A3 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N |
N/A
|
| EE333140-902A4 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N |
N/A
|
| LM763848 / LM763811DC | N/A 14.2500 in361.950 mm | N/A 18.8125 in477.838 mm | N/A 4.0625 in103.188 mm | N/A 5.4374 in138.11 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf263000 N |
N/A
|
| HM265049-90062 | N/A 14.4980 in368.249 mm | N/A 20.6250 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N |
N/A
|
| HM265049-90068 | N/A 14.4980 in368.249 mm | N/A 20.6250 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N |
N/A
|
| HM265049-90071 | N/A 14.4980 in368.249 mm | N/A 20.6250 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N |
N/A
|
| HM265049-90084 | N/A 14.4980 in368.249 mm | N/A 20.6250 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N |
N/A
|
| HM265049-902A1 | N/A 14.4980 in368.249 mm | N/A 20.6250 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N |
N/A
|
| HM265049-902D6 | N/A 14.4980 in368.249 mm | N/A 20.6250 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N |
N/A
|
| HM265049-902D2 | N/A 14.4980 in368.249 mm | N/A 20.6250 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N |
N/A
|
| HM265049-902C9 | N/A 14.4980 in368.249 mm | N/A 20.6250 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N |
N/A
|
| HM265049-902D3 | N/A 14.4980 in368.249 mm | N/A 20.6250 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N |
N/A
|
| HM265049-902D1 | N/A 14.4980 in368.249 mm | N/A 20.6250 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N |
N/A
|
| EE181453-90029 | N/A 14.5000 in368.300 mm | N/A 23.5000 in596.900 mm | N/A 5.25 in133.35 mm | N/A 7.9999 in203.197 mm | N/A 694000 lbf3090000 N | N/A 103000 lbf460000 N |
N/A
|
| EE181453-90037 | N/A 14.5000 in368.300 mm | N/A 23.5000 in596.900 mm | N/A 5.25 in133.35 mm | N/A 7.9999 in203.197 mm | N/A 694000 lbf3090000 N | N/A 103000 lbf460000 N |
N/A
|
| EE231462-902A2 | N/A 14.6250 in371.475 mm | N/A 19.7500 in501.650 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N |
N/A
|
| EE231462-902A4 | N/A 14.6250 in371.475 mm | N/A 19.7500 in501.650 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N |
N/A
|
| EE231462-902A5 | N/A 14.6250 in371.475 mm | N/A 19.7500 in501.650 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N |
N/A
|