Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| EE571703-902A2 | N/A 17.0000 in431.800 mm | N/A 26.5000 in673.100 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 797000 lbf3540000 N | N/A 528000 N |
N/A
|
| EE571703-90033 | N/A 17.0000 in431.800 mm | N/A 26.5000 in673.100 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N |
N/A
|
| EE571703-902A3 | N/A 17.0000 in431.800 mm | N/A 26.5000 in673.100 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N |
N/A
|
| EE571703-90014 | N/A 17.0000 in431.800 mm | N/A 26.5000 in673.100 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N |
N/A
|
| EE571703-90023 | N/A 17.0000 in431.800 mm | N/A 26.5000 in673.100 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N |
N/A
|
| EE571703-902A4 | N/A 17.0000 in431.800 mm | N/A 26.5000 in673.100 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N |
N/A
|
| EE571703-902A5 | N/A 17.0000 in431.800 mm | N/A 26.5000 in673.100 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N |
N/A
|
| EE650170-902A4 | N/A 17.0040 in431.902 mm | N/A 26.9960 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N |
N/A
|
| EE650170-90015 | N/A 17.0040 in431.902 mm | N/A 26.9960 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N |
N/A
|
| EE650170-902A2 | N/A 17.0040 in431.902 mm | N/A 26.9960 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N |
N/A
|
| EE650170-902A3 | N/A 17.0040 in431.902 mm | N/A 26.9960 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N |
N/A
|
| EE650170-902A6 | N/A 17.0040 in431.902 mm | N/A 26.9960 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N |
N/A
|
| EE650170-902A7 | N/A 17.0040 in431.902 mm | N/A 26.9960 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N |
N/A
|
| EE737173-90029 | N/A 17.3750 in441.325 mm | N/A 26.0000 in660.400 mm | N/A 5.4375 in138.113 mm | N/A 7.6875 in195.262 mm | N/A 689000 lbf3070000 N | N/A 457000 N |
N/A
|
| EE737173-90039 | N/A 17.3750 in441.325 mm | N/A 26.0000 in660.400 mm | N/A 5.4375 in138.113 mm | N/A 7.6875 in195.262 mm | N/A 689000 lbf3070000 N | N/A 103000 lbf457000 N |
N/A
|
| M270744 / M270710CD | N/A 17.5 in444.5 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-90120 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749A-902B5 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1210000 lbf5370000 N | N/A 799000 N |
N/A
|
| M270749-902G3 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-902H6 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-902G7 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-90115 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-90117 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-90118 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-90116 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|