Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4651 - 4675 of 4804 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE640192-902B8 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A
EE640192-902B9 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A
EE640192-902C1 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A
EE640192 / 640262D N/A 19.2500 in488.950 mm N/A 26.2470 in666.674 mm N/A 6.25 in158.75 mm N/A 8.125 in206.375 mm N/A 928000 lbf4130000 N N/A 614000 N N/A
EE243192-902A6 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 380000 N N/A
EE243192-902B9 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
EE243192-902A7 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
EE243192-902C1 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
EE243192-902C2 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
EE243196-903A1 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
EE243196-90127 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
EE243196-90128 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
EE243196-902A2 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
EE243196-902A3 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
EE243196-902B6 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
EE243196-902B8 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
EE243196-902A5 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A
M274149-90028 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 916000 N N/A
M274149-90031 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A
M274149-90034 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A
M274149-902A2 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A
M274149-902B1 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A
M274149-902B4 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A
EE426200-902A1 N/A 20.0000 in508.000 mm N/A 33.0000 in838.2 mm N/A 8.75 in222.25 mm N/A 12 in304.8 mm N/A 1410000 lbf6290000 N N/A 936000 N N/A
EE426200-902A6 N/A 20.0000 in508.000 mm N/A 33.0000 in838.2 mm N/A 8.75 in222.25 mm N/A 12 in304.8 mm N/A 1410000 lbf6290000 N N/A 210000 lbf936000 N N/A
4651 - 4675 of 4804 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »