Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
51 - 100 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

15102 / 15251D N/A 1 in25.400 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
15101-90080 N/A 1 in25.400 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
15101-902A1 N/A 1 in25.400 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
26100 / 26282D N/A 1 in25.400 mm N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A CAD Icon (for items table)
26100 / 26284D N/A 1 in25.400 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A CAD Icon (for items table)
41100 / 41294D N/A 1 in25.400 mm N/A 2.9375 in74.613 mm N/A 1.625 in41.275 mm N/A 2.1875 in55.563 mm N/A 32300 lbf144000 N N/A 4820 lbf21400 N N/A CAD Icon (for items table)
15103 / 15251D N/A 1.0298 in26.157 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
15106 / 15251D N/A 1.0625 in26.988 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
41106 / 41294D N/A 1.0625 in26.988 mm N/A 2.9375 in74.613 mm N/A 1.625 in41.275 mm N/A 2.1875 in55.563 mm N/A 32300 lbf144000 N N/A 4820 lbf21400 N N/A CAD Icon (for items table)
15112 / 15251D N/A 1 1/8 in28.575 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
15113-90121 N/A 1 1/8 in28.575 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
24112 / 24262D N/A 1 1/8 in28.575 mm N/A 2.6150 in66.421 mm N/A 1.5 in38.1 mm N/A 1.7501 in44.453 mm N/A 21900 lbf97300 N N/A 3260 lbf14500 N N/A CAD Icon (for items table)
2578 / 2523D N/A 1 1/8 in28.575 mm N/A 2.7500 in69.850 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A CAD Icon (for items table)
2578 / 2524YD N/A 1 1/8 in28.575 mm N/A 2.7500 in69.850 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A CAD Icon (for items table)
26112-99404 N/A 1 1/8 in28.575 mm N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A CAD Icon (for items table)
26112 / 26284D N/A 1 1/8 in28.575 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A CAD Icon (for items table)
41126 / 41294D N/A 1 1/8 in28.575 mm N/A 2.9375 in74.613 mm N/A 1.625 in41.275 mm N/A 2.1875 in55.563 mm N/A 32300 lbf144000 N N/A 4820 lbf21400 N N/A CAD Icon (for items table)
41125 / 41294D N/A 1 1/8 in28.575 mm N/A 2.9375 in74.613 mm N/A 1.625 in41.275 mm N/A 2.1875 in55.563 mm N/A 32300 lbf144000 N N/A 4820 lbf21400 N N/A CAD Icon (for items table)
02872 / 02823D N/A 1 1/8 in28.575 mm N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A 1.875 in47.625 mm N/A 25700 lbf114000 N N/A 3830 lbf17000 N N/A CAD Icon (for items table)
43112 / 43319D N/A 1 1/8 in28.575 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A CAD Icon (for items table)
17118-90023 N/A 1.1806 in29.987 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A CAD Icon (for items table)
17118-902A2 N/A 1.1806 in29.987 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A CAD Icon (for items table)
15117 / 15251D N/A 1.1806 in29.987 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
15115 / 15251D N/A 1.1806 in29.987 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.7424 in44.257 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
14118AS / 14276D N/A 1.1806 in29.987 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 25300 lbf113000 N N/A 3770 lbf16800 N N/A CAD Icon (for items table)
26118 / 26282D N/A 1.1806 in29.987 mm N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A CAD Icon (for items table)
26118 / 26284D N/A 1.1806 in29.987 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A CAD Icon (for items table)
43117 / 43319D N/A 1.1806 in29.987 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 30400 lbf135000 N N/A 4520 lbf20100 N N/A CAD Icon (for items table)
15117X / 15251D N/A 1.1811 in30 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
14118A / 14276D N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14118-902A2 N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14117A-90011 N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14120A / 14276D N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
14117A-902A1 N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A CAD Icon (for items table)
2586 / 2523D N/A 1.1811 in30 mm N/A 2.7500 in69.850 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A CAD Icon (for items table)
2560X / 2523D N/A 1.1811 in30 mm N/A 2.7500 in69.850 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A CAD Icon (for items table)
15116 / 15251D N/A 1.1855 in30.112 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
08118 / 08231D N/A 1 3/16 in30.163 mm N/A 2.3125 in58.738 mm N/A 0.9688 in24.608 mm N/A 1.2811 in32.540 mm N/A 12400 lbf55200 N N/A 1850 lbf8220 N N/A CAD Icon (for items table)
17119-90036 N/A 1 3/16 in30.163 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A CAD Icon (for items table)
24118 / 24262D N/A 1 3/16 in30.163 mm N/A 2.6150 in66.421 mm N/A 1.5 in38.1 mm N/A 1.7501 in44.453 mm N/A 21900 lbf97300 N N/A 3260 lbf14500 N N/A CAD Icon (for items table)
2558 / 2523D N/A 1 3/16 in30.163 mm N/A 2.7500 in69.850 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A CAD Icon (for items table)
2559 / 2523D N/A 1 3/16 in30.163 mm N/A 2.7500 in69.850 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A CAD Icon (for items table)
2558 / 2524YD N/A 1 3/16 in30.163 mm N/A 2.7500 in69.850 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A CAD Icon (for items table)
28118 / 28314XD N/A 1 3/16 in30.163 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
28118 / 28318D N/A 1 3/16 in30.163 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A CAD Icon (for items table)
43118-90013 N/A 1 3/16 in30.163 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A CAD Icon (for items table)
3474 / 3423D N/A 1 3/16 in30.163 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
3474 / 3424YD N/A 1 3/16 in30.163 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A CAD Icon (for items table)
356 / 353D N/A 1 3/16 in30.163 mm N/A 3.5480 in90.119 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 32000 lbf142000 N N/A 4770 lbf21200 N N/A CAD Icon (for items table)
15120A / 15251D N/A 1.1880 in30.175 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A CAD Icon (for items table)
51 - 100 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »