Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 33890-902A1 | N/A 2.0625 in52.388 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N |
N/A
|
| 468-90168 | N/A 2.0625 in52.388 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N |
N/A
|
| 468 / 452DC | N/A 2.0625 in52.388 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N |
N/A
|
| 55206-90029 | N/A 2.0625 in52.388 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N |
N/A
|
| 55206C / 55433D | N/A 2.0625 in52.388 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N |
N/A
|
| 540 / 533D | N/A 2.0625 in52.388 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N |
N/A
|
| 540 / 533DC | N/A 2.0625 in52.388 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N |
N/A
|
| 55206-90028 | N/A 2.0625 in52.388 mm | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N |
N/A
|
| 55206-90044 | N/A 2.0625 in52.388 mm | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N |
N/A
|
| 55206 / 55452D | N/A 2.0625 in52.388 mm | N/A 4.5268 in114.981 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N |
N/A
|
| 55206C / 55452D | N/A 2.0625 in52.388 mm | N/A 4.5268 in114.981 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N |
N/A
|
| L507945 / L507914D | N/A 2.1250 in53.975 mm | N/A 3.625 in92.075 mm | N/A 1.3437 in34.13 mm | N/A 1.6563 in42.070 mm | N/A 24500 lbf109000 N | N/A 3650 lbf16300 N |
N/A
|
| L507945 / L507914DC | N/A 2.1250 in53.975 mm | N/A 3.625 in92.075 mm | N/A 1.3437 in34.13 mm | N/A 1.6563 in42.070 mm | N/A 24500 lbf109000 N | N/A 3650 lbf16300 N |
N/A
|
| 33895 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N |
N/A
|
| 33895 / 33821DC | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N |
N/A
|
| 33895-90030 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N |
N/A
|
| 33895-90046 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N |
N/A
|
| 33895-90023 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N |
N/A
|
| 33895-90031 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N |
N/A
|
| 33895-90049 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N |
N/A
|
| 33895-90060 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N |
N/A
|
| 33895-902A2 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N |
N/A
|
| 33895-902A7 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N |
N/A
|
| 389A-90093 | N/A 2.1250 in53.975 mm | N/A 3.937 in100 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N |
N/A
|
| 389AS / 384D | N/A 2.1250 in53.975 mm | N/A 3.937 in100 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N |
N/A
|