Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1301 - 1350 of 4804 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

748S-90025 N/A 3 in76.2 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
748S-90026 N/A 3 in76.2 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
748S-90110 N/A 3 in76.2 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
755-90016 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
9285XX / 9220D N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 116000 lbf518000 N N/A 17300 lbf77100 N N/A CAD Icon (for items table)
9285-902B2 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A CAD Icon (for items table)
755-90013 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
755-90059 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
755-902A1 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
9285-90019 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A CAD Icon (for items table)
9285-90021 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A CAD Icon (for items table)
9285-90022 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A CAD Icon (for items table)
9285-90024 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A CAD Icon (for items table)
9285-90026 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A CAD Icon (for items table)
9285-902A8 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A CAD Icon (for items table)
837 / 834D N/A 3 in76.2 mm N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
843V / 834D N/A 3 in76.2 mm N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
843-90021 N/A 3 in76.2 mm N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
843-902A1 N/A 3 in76.2 mm N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
9380 / 9320D N/A 3 in76.2 mm N/A 7.0000 in177.800 mm N/A 2.9375 in74.613 mm N/A 4.3124 in109.535 mm N/A 142000 lbf632000 N N/A 21200 lbf94100 N N/A CAD Icon (for items table)
9378-90011 N/A 3 in76.2 mm N/A 7.0000 in177.800 mm N/A 2.9375 in74.613 mm N/A 4.5624 in115.885 mm N/A 142000 lbf632000 N N/A 21200 lbf94100 N N/A CAD Icon (for items table)
9378-90055 N/A 3 in76.2 mm N/A 7.0000 in177.800 mm N/A 2.9375 in74.613 mm N/A 4.5624 in115.885 mm N/A 142000 lbf632000 N N/A 21200 lbf94100 N N/A CAD Icon (for items table)
HH221430-90010 N/A 3 in76.2 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221430-90039 N/A 3 in76.2 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
34304 / 34478D N/A 3.0455 in77.356 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 40000 lbf178000 N N/A 5960 lbf26500 N N/A CAD Icon (for items table)
34306-90076 N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 47400 lbf211000 N N/A 7060 lbf31400 N N/A CAD Icon (for items table)
34307 / 34478D N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 40000 lbf178000 N N/A 5960 lbf26500 N N/A CAD Icon (for items table)
34306-90051 N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 47400 lbf211000 N N/A 7060 lbf31400 N N/A CAD Icon (for items table)
34306-90052 N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 47400 lbf211000 N N/A 7060 lbf31400 N N/A CAD Icon (for items table)
34306-90086 N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 47400 lbf211000 N N/A 7060 lbf31400 N N/A CAD Icon (for items table)
34306-903A2 N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 47400 lbf211000 N N/A 7060 lbf31400 N N/A CAD Icon (for items table)
495AS-90231 N/A 3.0625 in77.788 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
495AS / 493DC N/A 3.0625 in77.788 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
495AS-90306 N/A 3.0625 in77.788 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A CAD Icon (for items table)
595A / 592D N/A 3.1250 in79.375 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
661-90047 N/A 3.1250 in79.375 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
661 / 654DC N/A 3.1250 in79.375 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
661-90087 N/A 3.1250 in79.375 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A CAD Icon (for items table)
750W / 742D N/A 3.1250 in79.375 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 124000 lbf553000 N N/A 18500 lbf82400 N N/A CAD Icon (for items table)
750 / 742D N/A 3.1250 in79.375 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
750 / 742DC N/A 3.1250 in79.375 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A CAD Icon (for items table)
750W / 742DC N/A 3.1250 in79.375 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 124000 lbf553000 N N/A 18500 lbf82400 N N/A CAD Icon (for items table)
756A / 752D N/A 3.1250 in79.375 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
756A / 752DC N/A 3.1250 in79.375 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
HH221431 / HH221410D N/A 3.1250 in79.375 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
578-90045 N/A 3.1490 in79.985 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
578 / 572DC N/A 3.1490 in79.985 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
578-90120 N/A 3.1490 in79.985 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
578-90107 N/A 3.1490 in79.985 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
578-90233 N/A 3.1490 in79.985 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A CAD Icon (for items table)
1301 - 1350 of 4804 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »