Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
776 - 800 of 4804 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

387S-90343 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387-99304 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387-99407 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387-90180 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387-90062 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387-90059 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387-90304 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387-90063 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387-90060 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387-90284 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387-90345 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387A-90207 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387A-90279 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
387A-90349 N/A 2 1/4 in57.150 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
462-99473 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A
462A / 452D N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A
462W / 452D N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A
469 / 452DC N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A
462 / 452DC N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A
462W / 452DC N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A
469-90123 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 62900 lbf280000 N N/A 41700 N N/A
462-90051 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A
462-90152 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A
462-902B2 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A
462-90049 N/A 2 1/4 in57.150 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 62900 lbf280000 N N/A 9370 lbf41700 N N/A
776 - 800 of 4804 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »