Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1551 - 1600 of 4804 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

42350 / 42587DC N/A 3 1/2 in88.9 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
42350-90115 N/A 3 1/2 in88.9 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
42350-902A2 N/A 3 1/2 in88.9 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
42350-90014 N/A 3 1/2 in88.9 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
42350-90016 N/A 3 1/2 in88.9 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
42350-90017 N/A 3 1/2 in88.9 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
42350-90067 N/A 3 1/2 in88.9 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
42350-90064 N/A 3 1/2 in88.9 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
42350-90069 N/A 3 1/2 in88.9 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
42350-90181 N/A 3 1/2 in88.9 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
593A-99405 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90028 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593A / 592DC N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593 / 592DC N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593A-90178 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593A-903A1 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90029 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90016 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90018 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90020 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90021 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90101 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90022 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90023 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90025 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90026 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90027 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90098 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90182 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90223 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-90282 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
593-904A7 N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A CAD Icon (for items table)
759-90038 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
766-902A1 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
759-90076 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
759-90105 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
759-90036 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
759-90037 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
759-90039 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
759-90041 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
759-90078 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
759-90100 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
759-90169 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
759-90176 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
766-902A2 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A CAD Icon (for items table)
679-90156 N/A 3 1/2 in88.9 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
679 / 672DC N/A 3 1/2 in88.9 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
679-90022 N/A 3 1/2 in88.9 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
679-90101 N/A 3 1/2 in88.9 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A CAD Icon (for items table)
850-90023 N/A 3 1/2 in88.9 mm N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
1551 - 1600 of 4804 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »