Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
901 - 925 of 4804 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

28990 / 28921DC N/A 2.4400 in61.976 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1250 in53.975 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A
28995-90118 N/A 2.4700 in62.738 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A
28995 / 28921DC N/A 2.4700 in62.738 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A
28995-90068 N/A 2.4700 in62.738 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A
28995-90076 N/A 2.4700 in62.738 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A
28995-90101 N/A 2.4700 in62.738 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A
28995-902A5 N/A 2.4700 in62.738 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A
28995-902A6 N/A 2.4700 in62.738 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A
28995-903A4 N/A 2.4700 in62.738 mm N/A 3.937 in100 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A
L610549-90028 N/A 2 1/2 in63.500 mm N/A 3.7188 in94.458 mm N/A 1.375 in34.925 mm N/A 1.6873 in42.857 mm N/A 26200 lbf117000 N N/A 3910 lbf17400 N N/A
L610549-90012 N/A 2 1/2 in63.500 mm N/A 3.7188 in94.458 mm N/A 1.375 in34.925 mm N/A 1.6873 in42.857 mm N/A 26200 lbf117000 N N/A 3910 lbf17400 N N/A
L610549-90016 N/A 2 1/2 in63.500 mm N/A 3.7188 in94.458 mm N/A 1.375 in34.925 mm N/A 1.6873 in42.857 mm N/A 26200 lbf117000 N N/A 3910 lbf17400 N N/A
395X / 394D N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
395-99417 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
390A-90017 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
395 / 394DC N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
395X / 394DC N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
395 / 394YD N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
395X / 394YD N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
390A / 394YD N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
395-90042 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
395-90039 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
395-90040 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
395-90127 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
395-90169 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
901 - 925 of 4804 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »