Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1801 - 1850 of 4804 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

98393 / 98789D N/A 3.9330 in99.898 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98393 / 98789DC N/A 3.9330 in99.898 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
HM120846 / HM120817D N/A 3.9353 in99.957 mm N/A 6.500 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A CAD Icon (for items table)
HM120846 / HM120817XD N/A 3.9353 in99.957 mm N/A 6.500 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A CAD Icon (for items table)
HH224334 / HH224310CD N/A 3.9360 in99.974 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A CAD Icon (for items table)
HM821547-90011 N/A 3.9362 in99.979 mm N/A 7.7500 in196.850 mm N/A 2.93 in74.422 mm N/A 4.0699 in103.375 mm N/A 148000 lbf656000 N N/A 22000 lbf97700 N N/A CAD Icon (for items table)
HM821547-90013 N/A 3.9362 in99.979 mm N/A 7.7500 in196.850 mm N/A 2.93 in74.422 mm N/A 4.0699 in103.375 mm N/A 148000 lbf656000 N N/A 22000 lbf97700 N N/A CAD Icon (for items table)
HM821547-90014 N/A 3.9362 in99.979 mm N/A 7.7500 in196.850 mm N/A 2.93 in74.422 mm N/A 4.0699 in103.375 mm N/A 148000 lbf656000 N N/A 22000 lbf97700 N N/A CAD Icon (for items table)
HH221447-90060 N/A 3.9363 in99.982 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
HH221447-90022 N/A 3.9363 in99.982 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A CAD Icon (for items table)
52394X / 52637D N/A 3.937 in100 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 82600 lbf367000 N N/A 12300 lbf54700 N N/A CAD Icon (for items table)
52394X / 52637DC N/A 3.937 in100 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 82600 lbf367000 N N/A 12300 lbf54700 N N/A CAD Icon (for items table)
783-902A4 N/A 3.937 in100 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
783-90243 N/A 3.937 in100 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
783-90074 N/A 3.937 in100 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
783-90183 N/A 3.937 in100 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
783-902A3 N/A 3.937 in100 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
783-90107 N/A 3.937 in100 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
783 / 774DC N/A 3.937 in100 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
783-90233 N/A 3.937 in100 mm N/A 7.1250 in180.975 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A CAD Icon (for items table)
863X / 854D N/A 3.937 in100 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
863X / 854DC N/A 3.937 in100 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
98394X / 98789D N/A 3.937 in100 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
98394X / 98789DC N/A 3.937 in100 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
52393-90172 N/A 3 15/16 in100.013 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52393 / 52637DC N/A 3 15/16 in100.013 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52393-902A1 N/A 3 15/16 in100.013 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52393-90045 N/A 3 15/16 in100.013 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
L521945-90019 N/A 4 in101.600 mm N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 37600 lbf167000 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
L521945 / L521910DC N/A 4 in101.600 mm N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 37600 lbf167000 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
L521945 / L521910DE N/A 4 in101.600 mm N/A 5.7500 in146.050 mm N/A 2.1250 in53.975 mm N/A 2.4999 in63.497 mm N/A 37600 lbf167000 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
LM520349 / LM520310D N/A 4 in101.600 mm N/A 5.7500 in146.050 mm N/A 1.5313 in38.895 mm N/A 1.9373 in49.207 mm N/A 50100 lbf223000 N N/A 7460 lbf33200 N N/A CAD Icon (for items table)
L521945-90051 N/A 4 in101.600 mm N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 37600 lbf167000 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
L521945-90029 N/A 4 in101.600 mm N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 37600 lbf167000 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
52401-90197 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400W / 52637D N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-90077 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400A / 52637D N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400 / 52637DC N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400A / 52637DC N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52401 / 52637DC N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400W / 52637DC N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-90177 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-902B4 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-90067 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-90068 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-90069 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-90072 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-90074 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
52400-90075 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A CAD Icon (for items table)
1801 - 1850 of 4804 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »