Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 33262A / 33472DC | N/A 2.6250 in66.675 mm | N/A 4.7244 in120 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N |
N/A
|
| 479 / 472DC | N/A 2.6250 in66.675 mm | N/A 4.7244 in120 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N |
N/A
|
| 479-90052 | N/A 2.6250 in66.675 mm | N/A 4.7244 in120 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 56100 lbf250000 N | N/A 37200 N |
N/A
|
| 560-90063 | N/A 2.6250 in66.675 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N |
N/A
|
| 560 / 552DC | N/A 2.6250 in66.675 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N |
N/A
|
| 560-90064 | N/A 2.6250 in66.675 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N |
N/A
|
| 560-90087 | N/A 2.6250 in66.675 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N |
N/A
|
| 495AA / 493D | N/A 2.6250 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N |
N/A
|
| 495AA / 493DC | N/A 2.6250 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N |
N/A
|
| 641-90075 | N/A 2.6250 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N |
N/A
|
| 641 / 632DC | N/A 2.6250 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N |
N/A
|
| 641-902A1 | N/A 2.6250 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N |
N/A
|
| 399A-90102 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399AS-90263 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399A / 394DC | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399AS / 394DC | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399A / 394YD | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399AS / 394YD | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399A-90112 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399A-90176 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399A-90187 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399A-90196 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399A-90215 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399A-90234 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|
| 399A-90252 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N |
N/A
|