Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1526 - 1550 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

677 / 672DC N/A 3.3750 in85.725 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A
677-90014 N/A 3.3750 in85.725 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A
677-902A1 N/A 3.3750 in85.725 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A
841-90036 N/A 3.3750 in85.725 mm N/A 6.75 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A
841-90055 N/A 3.3750 in85.725 mm N/A 6.75 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A
L217847-90060 N/A 3 7/16 in87.313 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
L217847 / L217810DE N/A 3 7/16 in87.313 mm N/A 4.8750 in123.825 mm N/A 2.1250 in53.975 mm N/A 2.4373 in61.907 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
596-S / 592D N/A 3 7/16 in87.313 mm N/A 6.000 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A
869-90055 N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
869 / 854DC N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
HH221432-90012 N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
HH221432 / HH221410DC N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
42346-90180 N/A 3.4630 in87.960 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42346 / 42587DC N/A 3.4630 in87.960 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
L217849-90036 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
L217849 / L217810DC N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
L217849 / L217810DE N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 2.1250 in53.975 mm N/A 2.4373 in61.907 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
L217849-90039 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
L217849-90043 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
L217849-90052 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
L217849-90061 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
L217849-90065 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
L217849-90077 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
L217849-903A2 N/A 3 1/2 in88.9 mm N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A
42350-99409 N/A 3 1/2 in88.9 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
1526 - 1550 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »