Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3301 - 3350 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

M541349-902A5 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
M541349-902A7 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
M541349-902A6 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
M541349-902B3 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
M241547V / M241513D N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 295000 lbf1310000 N N/A 43900 lbf195000 N N/A CAD Icon (for items table)
M241547 / M241513D N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
M241547A / M241513D N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 249000 lbf1110000 N N/A 37000 lbf165000 N N/A CAD Icon (for items table)
M241547C / M241513D N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 269000 lbf1200000 N N/A 40100 lbf178000 N N/A CAD Icon (for items table)
M241547V / M241513XD N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 295000 lbf1310000 N N/A 43900 lbf195000 N N/A CAD Icon (for items table)
M241547A / M241513XD N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 249000 lbf1110000 N N/A 37000 lbf165000 N N/A CAD Icon (for items table)
M241547 / M241513XD N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
EE132083-90048 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A 5.0000 in127 mm N/A 219000 lbf973000 N N/A 32600 lbf145000 N N/A CAD Icon (for items table)
EE132083 / 132126DC N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A 5.0000 in127 mm N/A 219000 lbf973000 N N/A 32600 lbf145000 N N/A CAD Icon (for items table)
93800-90209 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800A / 93127CD N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800W / 93127CD N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800 / 93127DW N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800A / 93127DW N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800W / 93127DW N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
EE132083-90052 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A 5.0000 in127 mm N/A 219000 lbf973000 N N/A 32600 lbf145000 N N/A CAD Icon (for items table)
93800-90203 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-902C2 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-90208 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-902C3 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-902A6 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-902A8 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-902B9 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-90243 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-90244 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-90245 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-90246 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-90250 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-90247 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800-90252 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800W / 93128XD N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800A / 93128XD N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
93800 / 93128XD N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A CAD Icon (for items table)
EE420801-90079 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801 / 421455D N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.25 in133.35 mm N/A 7.4999 in190.497 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801-90085 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801-90088 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801-90087 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801-90089 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801-90090 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801-90092 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801-90094 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801-90095 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801-90096 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801-90097 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
EE420801-902A1 N/A 8 in203.2 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A CAD Icon (for items table)
3301 - 3350 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »