Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
151 - 175 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

26132 / 26284D N/A 1 5/16 in33.338 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A
26131-902A1 N/A 1 5/16 in33.338 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A
43132-90032 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A
43131-90018 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A
43132-90043 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A
43132-902A2 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A
43131-90019 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A
43131-90028 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A
3483 / 3423D N/A 1 5/16 in33.338 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A
3477 / 3423D N/A 1 5/16 in33.338 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A
3483 / 3424YD N/A 1 5/16 in33.338 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A
3477 / 3424YD N/A 1 5/16 in33.338 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A
44131 / 44363D N/A 1 5/16 in33.338 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A
14136A / 14276D N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A
14136AA / 14276D N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A
14137AS / 14276D N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A
14138A-902A1 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A
14137A-99405 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A
14138A-902A2 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A
14138A-90044 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A
14138A-90045 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A
14138A-90046 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A
14137A-99408 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A
14137A-90032 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A
02877 / 02823D N/A 1 3/8 in34.925 mm N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A 1.875 in47.625 mm N/A 25700 lbf114000 N N/A 3830 lbf17000 N N/A
151 - 175 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »