Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
301 - 350 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

24780-903A5 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A CAD Icon (for items table)
24780-90040 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A CAD Icon (for items table)
24780-90041 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A CAD Icon (for items table)
24780-90047 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A CAD Icon (for items table)
24780-90055 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 29600 lbf132000 N N/A 4400 lbf19600 N N/A CAD Icon (for items table)
365A-99402 N/A 1 5/8 in41.275 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
365A / 363DC N/A 1 5/8 in41.275 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A CAD Icon (for items table)
44162-90055 N/A 1 5/8 in41.275 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
44162-90027 N/A 1 5/8 in41.275 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
44162-90028 N/A 1 5/8 in41.275 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
44162-902A3 N/A 1 5/8 in41.275 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A CAD Icon (for items table)
447-99404 N/A 1 5/8 in41.275 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
439 / 432D N/A 1 5/8 in41.275 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
439 / 432DC N/A 1 5/8 in41.275 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
447 / 432DC N/A 1 5/8 in41.275 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
53162-90047 N/A 1 5/8 in41.275 mm N/A 3.7500 in95.250 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A CAD Icon (for items table)
447-99408 N/A 1 5/8 in41.275 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
53162-90043 N/A 1 5/8 in41.275 mm N/A 3.7500 in95.250 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A CAD Icon (for items table)
53162-90044 N/A 1 5/8 in41.275 mm N/A 3.7500 in95.250 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A CAD Icon (for items table)
53162-90085 N/A 1 5/8 in41.275 mm N/A 3.8750 in98.425 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A CAD Icon (for items table)
53162-902A1 N/A 1 5/8 in41.275 mm N/A 3.8750 in98.425 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A CAD Icon (for items table)
464A / 452D N/A 1 5/8 in41.275 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
464A / 452DC N/A 1 5/8 in41.275 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
541 / 533D N/A 1 5/8 in41.275 mm N/A 4.3750 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 67400 lbf300000 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
461 / 452D N/A 1.6870 in42.850 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
461 / 452DC N/A 1.6870 in42.850 mm N/A 4.25 in107.95 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 53100 lbf236000 N N/A 7900 lbf35200 N N/A CAD Icon (for items table)
22168-99402 N/A 1 11/16 in42.863 mm N/A 3.2500 in82.550 mm N/A 1.375 in34.925 mm N/A 1.7499 in44.447 mm N/A 30300 lbf135000 N N/A 4510 lbf20100 N N/A CAD Icon (for items table)
22168-90013 N/A 1 11/16 in42.863 mm N/A 3.2500 in82.550 mm N/A 1.375 in34.925 mm N/A 1.7499 in44.447 mm N/A 30300 lbf135000 N N/A 4510 lbf20100 N N/A CAD Icon (for items table)
22168-90022 N/A 1 11/16 in42.863 mm N/A 3.2500 in82.550 mm N/A 1.375 in34.925 mm N/A 1.7499 in44.447 mm N/A 30300 lbf135000 N N/A 4510 lbf20100 N N/A CAD Icon (for items table)
25576 / 25520D N/A 1 11/16 in42.863 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
25578-90077 N/A 1 11/16 in42.863 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
25578 / 25520DC N/A 1 11/16 in42.863 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
25576 / 25520DC N/A 1 11/16 in42.863 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
25577 / 25520D N/A 1.6880 in42.875 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
25577 / 25520DC N/A 1.6880 in42.875 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
18685-90043 N/A 1 3/4 in44.450 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A CAD Icon (for items table)
18685 / 18620DC N/A 1 3/4 in44.450 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A CAD Icon (for items table)
18685-90014 N/A 1 3/4 in44.450 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A CAD Icon (for items table)
18685-90069 N/A 1 3/4 in44.450 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A CAD Icon (for items table)
18685-90029 N/A 1 3/4 in44.450 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A CAD Icon (for items table)
18685-90033 N/A 1 3/4 in44.450 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A CAD Icon (for items table)
18685-90035 N/A 1 3/4 in44.450 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A CAD Icon (for items table)
18685-902A2 N/A 1 3/4 in44.450 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A CAD Icon (for items table)
18685-903A1 N/A 1 3/4 in44.450 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A CAD Icon (for items table)
18685-90037 N/A 1 3/4 in44.450 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A CAD Icon (for items table)
25580-90115 N/A 1 3/4 in44.450 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
25581-90027 N/A 1 3/4 in44.450 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
25583 / 25520D N/A 1 3/4 in44.450 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 3.0750 in78.105 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
25582 / 25520D N/A 1 3/4 in44.450 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
25582 / 25520DC N/A 1 3/4 in44.450 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A CAD Icon (for items table)
301 - 350 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »