Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3551 - 3600 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM746646-90031 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A CAD Icon (for items table)
HM746646-90032 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A CAD Icon (for items table)
HM746646-90033 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A CAD Icon (for items table)
HM746646-90040 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A CAD Icon (for items table)
HM746646-90037 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A CAD Icon (for items table)
M249732-902A2 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
M249732-90121 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
M249732-90124 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
M249732-90126 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
M249732-90129 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
M249732-902A1 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
EE430902-90046 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-90040 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-90034 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-90035 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-90037 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-90038 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-90039 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-90036 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-90042 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-902A6 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-902A9 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-90045 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-902A5 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE430900-902B1 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A CAD Icon (for items table)
EE700091 / 700168D N/A 9 in228.600 mm N/A 16.7500 in425.450 mm N/A 6.25 in158.75 mm N/A 8.2500 in209.550 mm N/A 665000 lbf2960000 N N/A 99000 lbf440000 N N/A CAD Icon (for items table)
EE700091 / 700168DC N/A 9 in228.600 mm N/A 16.7500 in425.450 mm N/A 6.25 in158.75 mm N/A 8.2500 in209.550 mm N/A 665000 lbf2960000 N N/A 99000 lbf440000 N N/A CAD Icon (for items table)
HH949549-90019 N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 6 in152.4 mm N/A 9.9999 in253.997 mm N/A 879000 lbf3910000 N N/A 131000 lbf582000 N N/A CAD Icon (for items table)
HH949549 / HH949510DC N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 6 in152.4 mm N/A 9.9999 in253.997 mm N/A 879000 lbf3910000 N N/A 131000 lbf582000 N N/A CAD Icon (for items table)
HH949549-90011 N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 6 in152.4 mm N/A 9.9999 in253.997 mm N/A 879000 lbf3910000 N N/A 131000 lbf582000 N N/A CAD Icon (for items table)
HH949549-90013 N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 6 in152.4 mm N/A 9.9999 in253.997 mm N/A 879000 lbf3910000 N N/A 131000 lbf582000 N N/A CAD Icon (for items table)
HH949549-90014 N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 6 in152.4 mm N/A 9.9999 in253.997 mm N/A 879000 lbf3910000 N N/A 131000 lbf582000 N N/A CAD Icon (for items table)
HH949549-90032 N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 6 in152.4 mm N/A 9.9999 in253.997 mm N/A 879000 lbf3910000 N N/A 131000 lbf582000 N N/A CAD Icon (for items table)
HH949549-90034 N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 6 in152.4 mm N/A 9.9999 in253.997 mm N/A 879000 lbf3910000 N N/A 131000 lbf582000 N N/A CAD Icon (for items table)
HH949549-902A1 N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 6 in152.4 mm N/A 9.9999 in253.997 mm N/A 879000 lbf3910000 N N/A 131000 lbf582000 N N/A CAD Icon (for items table)
M249734H / M249710CD N/A 9.1250 in231.775 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 449000 lbf2000000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
M249734 / M249710CD N/A 9.1250 in231.775 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A CAD Icon (for items table)
H247545WS / H247510CD N/A 9.1250 in231.775 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 694000 lbf3090000 N N/A 103000 lbf460000 N N/A CAD Icon (for items table)
LM446349-90011 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A 3.8749 in98.422 mm N/A 173000 lbf768000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table)
LM446349NW / LM446310D N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A 4 in101.6 mm N/A 173000 lbf768000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table)
LM446349-902A2 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A 3.875 in98.425 mm N/A 173000 lbf768000 N N/A 114000 N N/A CAD Icon (for items table)
LM446349-90013 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A 3.8749 in98.422 mm N/A 173000 lbf768000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table)
LM446349-902A7 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A 3.8749 in98.422 mm N/A 173000 lbf768000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table)
LM446349-90012 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A 3.8749 in98.422 mm N/A 173000 lbf768000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table)
LM446349-902A6 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A 3.8749 in98.422 mm N/A 173000 lbf768000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table)
LM446349-902A5 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A 3.875 in98.425 mm N/A 173000 lbf768000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table)
LM446349-902A8 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A 3.875 in98.425 mm N/A 173000 lbf768000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table)
LM446349-902A4 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A 3.875 in98.425 mm N/A 173000 lbf768000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table)
8575X / 8520CD N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A CAD Icon (for items table)
8575-90155 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A CAD Icon (for items table)
3551 - 3600 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »