Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4051 - 4100 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM256849-902B1 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 508000 lbf2260000 N N/A 75600 lbf336000 N N/A CAD Icon (for items table)
HM256849 / HM256810D N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 508000 lbf2260000 N N/A 336000 N N/A CAD Icon (for items table)
HM256849-902E2 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 508000 lbf2260000 N N/A 75600 lbf336000 N N/A CAD Icon (for items table)
HM256849-90069 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 508000 lbf2260000 N N/A 75600 lbf336000 N N/A CAD Icon (for items table)
HM256849-902A2 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 508000 lbf2260000 N N/A 75600 lbf336000 N N/A CAD Icon (for items table)
HM256849-902A3 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 508000 lbf2260000 N N/A 75600 lbf336000 N N/A CAD Icon (for items table)
HM256849-90070 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 508000 lbf2260000 N N/A 75600 lbf336000 N N/A CAD Icon (for items table)
HM256849-90071 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 508000 lbf2260000 N N/A 75600 lbf336000 N N/A CAD Icon (for items table)
HM256849-902B3 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 508000 lbf2260000 N N/A 75600 lbf336000 N N/A CAD Icon (for items table)
HM256849-902C4 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 508000 lbf2260000 N N/A 75600 lbf336000 N N/A CAD Icon (for items table)
HM256849-902F1 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 508000 lbf2260000 N N/A 75600 lbf336000 N N/A CAD Icon (for items table)
DX577285 / DX351408 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 282000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
L357049-90053 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049NW / L357010CD N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90059 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90061 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90045 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90047 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90048 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90049 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90050 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90052 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90055 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90056 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90057 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-90058 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-902B8 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-902A5 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-902A6 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-902A7 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-902B5 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-903B6 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-94048 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
L357049-902B9 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A CAD Icon (for items table)
EE109120-90028 N/A 12 in304.8 mm N/A 16.25 in412.75 mm N/A 3.625 in92.075 mm N/A 4.875 in123.825 mm N/A 242000 lbf1080000 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
EE109120-90032 N/A 12 in304.8 mm N/A 16.25 in412.75 mm N/A 3.625 in92.075 mm N/A 4.875 in123.825 mm N/A 242000 lbf1080000 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
EE109120-90024 N/A 12 in304.8 mm N/A 16.25 in412.75 mm N/A 3.625 in92.075 mm N/A 4.875 in123.825 mm N/A 242000 lbf1080000 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
EE109120-90025 N/A 12 in304.8 mm N/A 16.25 in412.75 mm N/A 3.625 in92.075 mm N/A 4.875 in123.825 mm N/A 242000 lbf1080000 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
EE129120X-902A8 N/A 12 in304.8 mm N/A 17.2460 in438.048 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 351000 lbf1560000 N N/A 52200 lbf232000 N N/A CAD Icon (for items table)
EE129120X / 129173D N/A 12 in304.8 mm N/A 17.2460 in438.048 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 351000 lbf1560000 N N/A 52200 lbf232000 N N/A CAD Icon (for items table)
EE129120X-902A9 N/A 12 in304.8 mm N/A 17.2460 in438.048 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 351000 lbf1560000 N N/A 52200 lbf232000 N N/A CAD Icon (for items table)
EE129120X-902B1 N/A 12 in304.8 mm N/A 17.2460 in438.048 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 351000 lbf1560000 N N/A 52200 lbf232000 N N/A CAD Icon (for items table)
EE129120X / 129175XD N/A 12 in304.8 mm N/A 17.3208 in439.948 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 351000 lbf1560000 N N/A 52200 lbf232000 N N/A CAD Icon (for items table)
EE291201-902A1 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291201-903A9 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 6.9370 in176.200 mm N/A 8.8120 in223.825 mm N/A 347000 lbf1540000 N N/A 230000 N N/A CAD Icon (for items table)
EE291201-902A2 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291201-902A3 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291201-90089 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291201-90090 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291201-902A6 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
4051 - 4100 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »