Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4301 - 4350 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE231462-90120 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231462-902A3 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231462-90113 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231462-90114 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231462-90115 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231462-90117 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231462-90119 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231462-90116 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231462-90118 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231462-90046 N/A 14.6250 in371.475 mm N/A 20.2500 in514.350 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE192148 / 192201CD N/A 14.8750 in377.825 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192155W / 192201CD N/A 14.8750 in377.825 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 258000 lbf1150000 N N/A 38400 lbf171000 N N/A CAD Icon (for items table)
HM266444WS / HM266410CD N/A 14.8750 in377.825 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 971000 lbf4320000 N N/A 145000 lbf643000 N N/A CAD Icon (for items table)
EE192150-90052 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192150-90046 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192150-902A4 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192150-90043 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192150-90047 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192150-90063 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192150-90053 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192150-90054 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192150-90055 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192150-90058 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192150-902A1 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
EE192150-902A6 N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A CAD Icon (for items table)
HM266447-90136 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266446-902A1 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266446WS / HM266410CD N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 971000 lbf4320000 N N/A 145000 lbf643000 N N/A CAD Icon (for items table)
HM266447-90137 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266447-90138 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266447-90140 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266447-90141 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266447-90143 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266447-902A2 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266446-902A3 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266446-902A5 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266446-902A6 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266446-902A7 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266446-902A8 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266446-902A9 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266446-902B2 N/A 15.0000 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
M268730-902D9 N/A 15.0000 in381.000 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268730-90096 N/A 15.0000 in381.000 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268730-902D6 N/A 15.0000 in381.000 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268730-902E1 N/A 15.0000 in381.000 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268730-902E2 N/A 15.0000 in381.000 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
LL365348 / LL365310XD N/A 15.1250 in384.175 mm N/A 17.3750 in441.325 mm N/A 2.0625 in52.388 mm N/A 2.6875 in68.263 mm N/A 91000 lbf405000 N N/A 13500 lbf60300 N N/A CAD Icon (for items table)
HM266449V / HM266410CD N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 1050000 lbf4690000 N N/A 157000 lbf698000 N N/A CAD Icon (for items table)
HM266448WS / HM266410CD N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 971000 lbf4320000 N N/A 145000 lbf643000 N N/A CAD Icon (for items table)
HM266448-902C3 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
4301 - 4350 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »