Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 67388-902B1 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90017 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90018 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90019 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90020 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90021 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-902C9 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90022 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90023 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90035 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90089 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90164 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90218 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90180 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-902A9 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-902B8 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-903D1 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90201 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-90224 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-903A2 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-905A8 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-903A8 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388SL-902C5 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 67388-902C7 | N/A 5 in127 mm | N/A 7.875 in200.025 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N |
N/A
|
| 798-902A2 | N/A 5 in127 mm | N/A 8.1250 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 132000 lbf587000 N | N/A 19600 lbf87300 N |
N/A
|