Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4551 - 4600 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

M270749-902A6 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-902A9 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-902B9 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-902C4 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-902F9 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-903G6 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-902D4 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-902G8 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-902H4 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-902H5 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-902D2 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-90081 N/A 17.6250 in447.675 mm N/A 25.5876 in649.925 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 849000 N N/A CAD Icon (for items table)
EE244180-902A8 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-902A7 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90087 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90088 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-902B1 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90083 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90084 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90085 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90086 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90095 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90096 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90097 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90099 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90100 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90104 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90105 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-90103 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
EE244180-902A4 N/A 18.0000 in457.2 mm N/A 23.5000 in596.900 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 554000 lbf2460000 N N/A 82400 lbf367000 N N/A CAD Icon (for items table)
LM272235-902A6 N/A 18.0000 in457.2 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 760000 lbf3380000 N N/A 113000 lbf503000 N N/A CAD Icon (for items table)
LM272235 / LM272210DC N/A 18.0000 in457.2 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 760000 lbf3380000 N N/A 113000 lbf503000 N N/A CAD Icon (for items table)
LM272235-902A4 N/A 18.0000 in457.2 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 760000 lbf3380000 N N/A 503000 N N/A CAD Icon (for items table)
LM272235-902A5 N/A 18.0000 in457.2 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 760000 lbf3380000 N N/A 113000 lbf503000 N N/A CAD Icon (for items table)
LM272235-902A7 N/A 18.0000 in457.2 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 760000 lbf3380000 N N/A 113000 lbf503000 N N/A CAD Icon (for items table)
LM272235-902A9 N/A 18.0000 in457.2 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 760000 lbf3380000 N N/A 113000 lbf503000 N N/A CAD Icon (for items table)
EE737181-90025 N/A 18.0000 in457.2 mm N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 689000 lbf3070000 N N/A 457000 N N/A CAD Icon (for items table)
EE737181-902A3 N/A 18.0000 in457.2 mm N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 689000 lbf3070000 N N/A 457000 N N/A CAD Icon (for items table)
EE737181-90040 N/A 18.0000 in457.2 mm N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 689000 lbf3070000 N N/A 103000 lbf457000 N N/A CAD Icon (for items table)
EE737181-90042 N/A 18.0000 in457.2 mm N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 689000 lbf3070000 N N/A 103000 lbf457000 N N/A CAD Icon (for items table)
EE671801-90023 N/A 18.0000 in457.2 mm N/A 28.7460 in730.148 mm N/A 7 in177.8 mm N/A 9.9999 in253.997 mm N/A 1110000 lbf4920000 N N/A 165000 lbf733000 N N/A CAD Icon (for items table)
EE671801-902A1 N/A 18.0000 in457.2 mm N/A 28.7460 in730.148 mm N/A 7 in177.8 mm N/A 9.9999 in253.997 mm N/A 1110000 lbf4920000 N N/A 165000 lbf733000 N N/A CAD Icon (for items table)
EE671801-902A3 N/A 18.0000 in457.2 mm N/A 28.7460 in730.148 mm N/A 7 in177.8 mm N/A 9.9999 in253.997 mm N/A 1110000 lbf4920000 N N/A 165000 lbf733000 N N/A CAD Icon (for items table)
LL771948-902A2 N/A 18.7500 in476.250 mm N/A 22.2500 in565.150 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 184000 lbf817000 N N/A 27400 lbf122000 N N/A CAD Icon (for items table)
M272749-90026 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.8749 in276.222 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-90044 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 968000 N N/A CAD Icon (for items table)
M272749-902F9 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902E6 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902E7 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902E8 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
4551 - 4600 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »