Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken double-row non-adjustable (TNA) bearings feature extended inner race narrow faces that eliminate the need for a separate inner race spacer. This innovative design reduces assembly time and complexity, making it ideal for high-performance machinery. Supplied with an in-built clearance to give a standard setting range, these bearings provide a solution for many fixed or floating bearing applications in sectors such as manufacturing, mining, construction equipment, and power transmission systems.
51 - 100 of 122 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Bore (d)

O.D. (D)

T - Bearing Width across Cones

Outer Ring Width (C)

C1 - Dynamic Radial Rating (1 million revolutions)

CAD

NA780 / 774CD N/A 4 in101.600 mm N/A 7.1250 in180.975 mm N/A 4.125 in104.775 mm N/A 3.375 in85.725 mm N/A 135000 lbf603000 N N/A CAD Icon (for items table)
NA861 / 854D N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 5 in127 mm N/A 4 in101.6 mm N/A 179000 lbf797000 N N/A CAD Icon (for items table)
HH221449NA / HH221410D N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 5 in127 mm N/A 4.125 in104.775 mm N/A 209000 lbf929000 N N/A CAD Icon (for items table)
NA782 / 774CD N/A 4.1250 in104.775 mm N/A 7.1250 in180.975 mm N/A 4.125 in104.775 mm N/A 3.375 in85.725 mm N/A 135000 lbf603000 N N/A CAD Icon (for items table)
NA71450 / 71751D N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 4.1875 in106.362 mm N/A 3.1875 in80.963 mm N/A 142000 lbf633000 N N/A CAD Icon (for items table)
NA97450 / 97901D N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 4.5625 in115.888 mm N/A 3.3125 in84.138 mm N/A 147000 lbf655000 N N/A CAD Icon (for items table)
HM926740NA / HM926710CD N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 4.5625 in115.888 mm N/A 3.3125 in84.138 mm N/A 194000 lbf862000 N N/A CAD Icon (for items table)
NA48291 / 48220D N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 3.3750 in85.725 mm N/A 2.875 in73.025 mm N/A 105000 lbf466000 N N/A CAD Icon (for items table)
NA48385 / 48320D N/A 5.2500 in133.35 mm N/A 7.5 in190.5 mm N/A 3.3750 in85.725 mm N/A 2.875 in73.025 mm N/A 111000 lbf492000 N N/A CAD Icon (for items table)
NA82576 / 82932D N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 5.1875 in131.762 mm N/A 4.1875 in106.363 mm N/A 202000 lbf897000 N N/A CAD Icon (for items table)
HM231140NA / HM231116D N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 5.1875 in131.762 mm N/A 4.1875 in106.363 mm N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
NA82587 / 82932D N/A 5.8750 in149.225 mm N/A 9.3125 in236.538 mm N/A 5.1875 in131.762 mm N/A 4.1875 in106.363 mm N/A 202000 lbf897000 N N/A CAD Icon (for items table)
HM231149NA / HM231116D N/A 5.8750 in149.225 mm N/A 9.5000 in241.300 mm N/A 5.1875 in131.762 mm N/A 4.1875 in106.363 mm N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
NA99600 / 99102CD N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 5.6250 in142.875 mm N/A 4.375 in111.125 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
NA94650 / 94118D N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 5.6250 in142.875 mm N/A 4.375 in111.125 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
NA87700 / 87112D N/A 7.0000 in177.800 mm N/A 11.1250 in282.575 mm N/A 4.25 in107.95 mm N/A 3.125 in79.375 mm N/A 168000 lbf748000 N N/A CAD Icon (for items table)
NA94700 / 94117D N/A 7.0000 in177.800 mm N/A 11.7500 in298.450 mm N/A 5.6250 in142.875 mm N/A 5.5 in139.7 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
NA94700 / 94118D N/A 7.0000 in177.800 mm N/A 11.7500 in298.450 mm N/A 5.6250 in142.875 mm N/A 4.375 in111.125 mm N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
NA537075 / 537103D N/A 7.5 in190.5 mm N/A 10.2500 in260.350 mm N/A 2.6250 in66.675 mm N/A 2 in50.8 mm N/A 92100 lbf410000 N N/A CAD Icon (for items table)
NA132083 / 132126D N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.75 in120.65 mm N/A 3.5 in88.9 mm N/A 207000 lbf919000 N N/A CAD Icon (for items table)
HM252343NA / HM252311D N/A 10 in254 mm N/A 16.6250 in422.275 mm N/A 6.8125 in173.038 mm N/A 5.0625 in128.588 mm N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
HM252344NA / HM252315CD N/A 10 in254 mm N/A 16.9970 in431.724 mm N/A 6.8125 in173.038 mm N/A 5.0625 in128.588 mm N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
HM252343NA / HM252315CD N/A 10 in254 mm N/A 16.9970 in431.724 mm N/A 6.8125 in173.038 mm N/A 5.0625 in128.588 mm N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
HM252349NA / HM252311D N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 6.8125 in173.038 mm N/A 5.0625 in128.588 mm N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
HM252348NA / HM252311D N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 6.8125 in173.038 mm N/A 5.0625 in128.588 mm N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
HM252349NA / HM252315CD N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.8125 in173.038 mm N/A 5.0625 in128.588 mm N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
HM252348NA / HM252315CD N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.8125 in173.038 mm N/A 5.0625 in128.588 mm N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
NA329116 / 329173CD N/A 11.8420 in300.787 mm N/A 17.2460 in438.048 mm N/A 6.3750 in161.925 mm N/A 4.875 in123.825 mm N/A 422000 lbf1880000 N N/A CAD Icon (for items table)
NA329115 / 329173CD N/A 11.8420 in300.787 mm N/A 17.2460 in438.048 mm N/A 6.3750 in161.925 mm N/A 4.875 in123.825 mm N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
NA329116 / 329176D N/A 11.8420 in300.787 mm N/A 17.5 in444.5 mm N/A 6.3750 in161.925 mm N/A 6.375 in161.925 mm N/A 422000 lbf1880000 N N/A CAD Icon (for items table)
NA329120 / 329173CD N/A 12 in304.8 mm N/A 17.2460 in438.048 mm N/A 6.3750 in161.925 mm N/A 4.875 in123.825 mm N/A 422000 lbf1880000 N N/A CAD Icon (for items table)
NA329121 / 329173CD N/A 12 in304.8 mm N/A 17.2460 in438.048 mm N/A 6.3750 in161.925 mm N/A 4.875 in123.825 mm N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
NA231400 / 232026D N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 5.75 in146.05 mm N/A 4.25 in107.95 mm N/A 412000 lbf1830000 N N/A CAD Icon (for items table)
NA285160 / 285228D N/A 16.0000 in406.400 mm N/A 22.6250 in574.675 mm N/A 6.1875 in157.162 mm N/A 4.1875 in106.363 mm N/A 434000 lbf1930000 N N/A CAD Icon (for items table)
NA26118SW / 26284D N/A 1.1806 in29.987 mm N/A 2.8336 in71.973 mm N/A 1.6835 in42.76 mm N/A 1.4375 in36.513 mm N/A 27300 lbf121000 N N/A CAD Icon (for items table)
NA438SW / 432D N/A 1 3/4 in44.450 mm N/A 3.7500 in95.250 mm N/A 2.4376 in61.915 mm N/A 2 in50.8 mm N/A 49700 lbf221000 N N/A CAD Icon (for items table)
NA3780SW / 3729D N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.5625 in65.088 mm N/A 2.0625 in52.388 mm N/A 47800 lbf213000 N N/A CAD Icon (for items table)
NA455SW / 452D N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 2.5626 in65.090 mm N/A 2.1250 in53.975 mm N/A 53100 lbf236000 N N/A CAD Icon (for items table)
NA558SW / 552D N/A 2.3750 in60.325 mm N/A 4.8750 in123.825 mm N/A 3.125 in79.375 mm N/A 2.5 in63.5 mm N/A 74700 lbf332000 N N/A CAD Icon (for items table)
NA643SW / 632D N/A 2 3/4 in69.850 mm N/A 5.3750 in136.525 mm N/A 3.7500 in95.250 mm N/A 3 in76.2 mm N/A 91200 lbf406000 N N/A CAD Icon (for items table)
NA484SW / 472D N/A 2.7559 in70 mm N/A 4.7244 in120 mm N/A 2.5626 in65.090 mm N/A 2.1250 in53.975 mm N/A 56100 lbf250000 N N/A CAD Icon (for items table)
NA495SW / 493D N/A 3 in76.2 mm N/A 5.3750 in136.525 mm N/A 2.75 in69.85 mm N/A 2.1250 in53.975 mm N/A 60500 lbf269000 N N/A CAD Icon (for items table)
NA659SW / 654D N/A 3 in76.2 mm N/A 6.000 in152.4 mm N/A 3.7500 in95.250 mm N/A 3 in76.2 mm N/A 96700 lbf430000 N N/A CAD Icon (for items table)
NA497SW / 493D N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.875 in73.025 mm N/A 2.1250 in53.975 mm N/A 57100 lbf254000 N N/A CAD Icon (for items table)
NA593SW / 592D N/A 3 1/2 in88.9 mm N/A 6.000 in152.4 mm N/A 3.25 in82.55 mm N/A 2.5 in63.5 mm N/A 84600 lbf376000 N N/A CAD Icon (for items table)
NA759SW / 752D N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 4.125 in104.775 mm N/A 3.375 in85.725 mm N/A 128000 lbf570000 N N/A CAD Icon (for items table)
NA776SW / 773D N/A 3 3/4 in95.250 mm N/A 7.0866 in180 mm N/A 4.125 in104.775 mm N/A 3.375 in85.725 mm N/A 135000 lbf603000 N N/A CAD Icon (for items table)
NA776SW / 774D N/A 3 3/4 in95.250 mm N/A 7.1250 in180.975 mm N/A 4.125 in104.775 mm N/A 3.375 in85.725 mm N/A 135000 lbf603000 N N/A CAD Icon (for items table)
NA691SW / 672D N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 3.6250 in92.075 mm N/A 2.75 in69.85 mm N/A 104000 lbf461000 N N/A CAD Icon (for items table)
L163149NW / L163110CD N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 5.3750 in136.525 mm N/A 4.375 in111.125 mm N/A 287000 lbf1280000 N N/A CAD Icon (for items table)
51 - 100 of 122 | Results Per Page | View | Unit of Measure
1 2 3