Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
151 - 175 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBF207-23-IP69K/F N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-23-IP69K/F N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCPLF207-23-IP69K/F N/A 1 7/16 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCPLF207-23-IP69K/FVSL613 N/A 1 7/16 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSF207-23-IP69K/F N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSF207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23-IP69K/F N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF208-24-IP69K/F N/A 1 1/2 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-24-IP69K/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-24-IP69K/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCPLF208-24-IP69K/F N/A 1 1/2 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCPLF208-24-IP69K/FVSL613 N/A 1 1/2 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSF208-24-IP69K/F N/A 1 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSF208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-24-IP69K/F N/A 1 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208-25-IP69K/F N/A 1 9/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCAF208-25-IP69K/FVSL613 N/A 1 9/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBF208-25-IP69K/F N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
151 - 175 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »