Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
101 - 138 of 138 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAT209-27-IP69K/F N/A 1 11/16 in N/A Machined Stainless Steel N/A SUC209-27-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCAT209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Machined Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCBT209-27-IP69K/F N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCBT209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A SUC209-27-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCST209-27-IP69K/F N/A 1 11/16 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCST209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCAT209-28-IP69K/F N/A 1 3/4 in N/A Machined Stainless Steel N/A SUC209-28-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCAT209-28-IP69K/FVSL613 N/A 1 3/4 in N/A Machined Stainless Steel N/A SUC209-28-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCBT209-28-IP69K/F N/A 1 3/4 in N/A Blue Thermoset (Polymer) N/A SUC209-28-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCBT209-28-IP69K/FVSL613 N/A 1 3/4 in N/A Blue Thermoset (Polymer) N/A SUC209-28-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCAT209-IP69K/F N/A 45 mm N/A Machined Stainless Steel N/A SUC209-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCAT209-IP69K/FVSL613 N/A 45 mm N/A Machined Stainless Steel N/A SUC209-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCBT209-IP69K/F N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCBT209-IP69K/FVSL613 N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCST209-IP69K/F N/A 45 mm N/A Cast Stainless Steel N/A SUC209-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCST209-IP69K/FVSL613 N/A 45 mm N/A Cast Stainless Steel N/A SUC209-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table)
SUCAT210-30-IP69K/F N/A 1 7/8 in N/A Machined Stainless Steel N/A SUC210-30-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCAT210-30-IP69K/FVSL613 N/A 1 7/8 in N/A Machined Stainless Steel N/A SUC210-30-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCBT210-30-IP69K/F N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A SUC210-30-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCBT210-30-IP69K/FVSL613 N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A SUC210-30-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCAT210-31-IP69K/F N/A 1 15/16 in N/A Machined Stainless Steel N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCAT210-31-IP69K/FVSL613 N/A 1 15/16 in N/A Machined Stainless Steel N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCBT210-31-IP69K/F N/A 1 15/16 in N/A Blue Thermoset (Polymer) N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCBT210-31-IP69K/FVSL613 N/A 1 15/16 in N/A Blue Thermoset (Polymer) N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCST210-31-IP69K/F N/A 1 15/16 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCST210-31-IP69K/FVSL613 N/A 1 15/16 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCAT210-IP69K/F N/A 50 mm N/A Machined Stainless Steel N/A SUC210-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCAT210-IP69K/FVSL613 N/A 50 mm N/A Machined Stainless Steel N/A SUC210-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCBT210-IP69K/F N/A 50 mm N/A Blue Thermoset (Polymer) N/A SUC210-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCBT210-IP69K/FVSL613 N/A 50 mm N/A Blue Thermoset (Polymer) N/A SUC210-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCST210-IP69K/F N/A 50 mm N/A Cast Stainless Steel N/A SUC210-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCST210-IP69K/FVSL613 N/A 50 mm N/A Cast Stainless Steel N/A SUC210-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCAT210-32-IP69K/F N/A 2 in N/A Machined Stainless Steel N/A SUC210-32-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCAT210-32-IP69K/FVSL613 N/A 2 in N/A Machined Stainless Steel N/A SUC210-32-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCBT210-32-IP69K/F N/A 2 in N/A Blue Thermoset (Polymer) N/A SUC210-32-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCBT210-32-IP69K/FVSL613 N/A 2 in N/A Blue Thermoset (Polymer) N/A SUC210-32-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCST210-32-IP69K/F N/A 2 in N/A Cast Stainless Steel N/A SUC210-32-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
SUCST210-32-IP69K/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A SUC210-32-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table)
101 - 138 of 138 | Results Per Page | View | Unit of Measure
1 2 3