Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken Bearings rated for IP69K are specifically engineered to perform in Food and Beverage applications where high-pressure washdowns, dust, high humidity and excessive temperature differences exist. To meet the IP69K rating (for water and dust), our bearings did not allow any water or dust past the seal during the aggressive tests. Optically detectable blue FDA/EC IP69K seals comply with FDA guidelines for indirect food additives under 21 CFR 177.2600 'Rubber articles intended for repeated use', and meets the requirements of EC 1935/2004 'materials and articles intended to come into contact with food.
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Seal Type

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore (d)

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC210-32-IP69K/F N/A 2 in N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC210-32-IP69K/FVSL613 N/A 2 in N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2