Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
1 - 50 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

N202ETP N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 17400 rpm N/A 14200 rpm
NJ202ETP N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 17400 rpm N/A 14200 rpm
NU202ETP N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 17400 rpm N/A 14200 rpm
NUP202ETP N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 17400 rpm N/A 14200 rpm
N202ETPC3 N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 17400 rpm N/A 14200 rpm
NJ202ETPC3 N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 17400 rpm N/A 14200 rpm
NU202ETPC3 N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 17400 rpm N/A 14200 rpm
NUP202ETPC3 N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 17400 rpm N/A 14200 rpm
N203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 15200 rpm N/A 12500 rpm
NJ203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 15200 rpm N/A 12500 rpm
NU203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 15200 rpm N/A 12500 rpm
NUP203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 15200 rpm N/A 12500 rpm
N203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 15200 rpm N/A 12500 rpm
NJ203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 15200 rpm N/A 12500 rpm
NU203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 15200 rpm N/A 12500 rpm
NUP203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 15200 rpm N/A 12500 rpm
NU2203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 0.6299 in16 mm N/A 22900 N N/A 24900 N N/A 13100 rpm N/A 11000 rpm
NUP2203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 0.6299 in16 mm N/A 22900 N N/A 24900 N N/A 13100 rpm N/A 11000 rpm
NU2203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 0.6299 in16 mm N/A 22900 N N/A 24900 N N/A 13100 rpm N/A 11000 rpm
NUP2203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 0.6299 in16 mm N/A 22900 N N/A 24900 N N/A 13100 rpm N/A 11000 rpm
N303ETP N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 13600 rpm N/A 11300 rpm
NJ303ETP N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 13600 rpm N/A 11300 rpm
NU303ETP N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 13600 rpm N/A 11300 rpm
NUP303ETP N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 13600 rpm N/A 11300 rpm
N303ETPC3 N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 13600 rpm N/A 11300 rpm
NJ303ETPC3 N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 13600 rpm N/A 11300 rpm
NU303ETPC3 N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 13600 rpm N/A 11300 rpm
NUP303ETPC3 N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 13600 rpm N/A 11300 rpm
NU2303ETP N/A 17 mm N/A 47 mm1.8504 in N/A 0.748 in19 mm N/A 29700 N N/A 32800 N N/A 11000 rpm N/A 9100 rpm
NUP2303ETP N/A 17 mm N/A 47 mm1.8504 in N/A 0.748 in19 mm N/A 29700 N N/A 32800 N N/A 11000 rpm N/A 9100 rpm
NU2303ETPC3 N/A 17 mm N/A 47 mm1.8504 in N/A 0.748 in19 mm N/A 29700 N N/A 32800 N N/A 11000 rpm N/A 9100 rpm
NUP2303ETPC3 N/A 17 mm N/A 47 mm1.8504 in N/A 0.748 in19 mm N/A 29700 N N/A 32800 N N/A 11000 rpm N/A 9100 rpm
N204ETP N/A 20 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 13000 rpm N/A 10800 rpm
NJ204ETP N/A 20 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 13000 rpm N/A 10800 rpm
NU204ETP N/A 20 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 13000 rpm N/A 10800 rpm
NUP204ETP N/A 20 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 13000 rpm N/A 10800 rpm
N204ETPC3 N/A 20 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 13000 rpm N/A 10800 rpm
NJ204ETPC3 N/A 20 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 13000 rpm N/A 10800 rpm
NU204ETPC3 N/A 20 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 13000 rpm N/A 10800 rpm
NUP204ETPC3 N/A 20 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 13000 rpm N/A 10800 rpm
NJ2204ETP N/A 20 mm N/A 47 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 11400 rpm N/A 9500 rpm
NU2204ETP N/A 20 mm N/A 47 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 11400 rpm N/A 9500 rpm
NUP2204ETP N/A 20 mm N/A 47 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 11400 rpm N/A 9500 rpm
NJ2204ETPC3 N/A 20 mm N/A 47 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 11400 rpm N/A 9500 rpm
NU2204ETPC3 N/A 20 mm N/A 47 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 11400 rpm N/A 9500 rpm
NUP2204ETPC3 N/A 20 mm N/A 47 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 11400 rpm N/A 9500 rpm
N304ETP N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 12100 rpm N/A 10100 rpm
NJ304ETP N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 12100 rpm N/A 10100 rpm
NU304ETP N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 12100 rpm N/A 10100 rpm
NUP304ETP N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 12100 rpm N/A 10100 rpm
1 - 50 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »