Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
51 - 100 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

N304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 12100 rpm N/A 10100 rpm
NJ304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 12100 rpm N/A 10100 rpm
NU304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 12100 rpm N/A 10100 rpm
NUP304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 12100 rpm N/A 10100 rpm
NJ2304ETP N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 9900 rpm N/A 8300 rpm
NU2304ETP N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 9900 rpm N/A 8300 rpm
NUP2304ETP N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 9900 rpm N/A 8300 rpm
NJ2304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 9900 rpm N/A 8300 rpm
NU2304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 9900 rpm N/A 8300 rpm
NUP2304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 9900 rpm N/A 8300 rpm
N205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 11700 rpm N/A 9700 rpm
NJ205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 11700 rpm N/A 9700 rpm
NU205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 11700 rpm N/A 9700 rpm
NUP205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 11700 rpm N/A 9700 rpm
N205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 11700 rpm N/A 9700 rpm
NJ205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 11700 rpm N/A 9700 rpm
NU205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 11700 rpm N/A 9700 rpm
NUP205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 11700 rpm N/A 9700 rpm
NJ2205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 9800 rpm N/A 8200 rpm
NU2205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 9800 rpm N/A 8200 rpm
NUP2205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 9800 rpm N/A 8200 rpm
NJ2205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 9800 rpm N/A 8200 rpm
NU2205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 9800 rpm N/A 8200 rpm
NUP2205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 9800 rpm N/A 8200 rpm
N305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NJ305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NU305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NUP305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
N305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NJ305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NU305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NUP305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NJ2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
NU2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
NUP2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
NJ2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
NU2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
NUP2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
N206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NJ206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NU206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NUP206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
N206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NJ206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NU206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NUP206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NJ2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 8200 rpm N/A 6900 rpm
NU2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 8200 rpm N/A 6900 rpm
NUP2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 8200 rpm N/A 6900 rpm
NJ2206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 8200 rpm N/A 6900 rpm
51 - 100 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »