Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
51 - 100 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Diameter

Housing Backing Shoulder Diameter

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

170RIN91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
170RIJ91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
170RIF91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
170RIT91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
170RU93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 1830000 N411000 lbf N/A 205 mm8.1 in N/A 325 mm12.8000 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
170RU93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
170RN93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
170RJ93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
170RF93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
170RT93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
170RIU93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
170RIN93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
170RIJ93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
170RIF93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
170RIT93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
70RIF298 R3 N/A 177.800 mm N/A 304.8 mm12.000 in N/A 1.75 in44.45 mm N/A 479000 N108000 lbf N/A 0 mm0.0000 in N/A N/A 576000 N129000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RJ51 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44.000 mm N/A 434000 N97600 lbf N/A 196 mm7.7000 in N/A 263 mm10.4000 in N/A 586000 N132000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RU91AO774 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 863000 N194000 lbf N/A 197 mm7.8000 in N/A 262 mm10.3000 in N/A 1420000 N319000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
180RU51 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44.000 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RN51 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44.000 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RJ51 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44.000 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RF51 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44.000 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RT51 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44.000 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RU91 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.75 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
180RN91 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.75 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
180RJ91 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.75 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
180RF91 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.75 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
180RT91 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.75 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
180RIU51 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44.000 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RIN51 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44.000 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RIJ51 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44.000 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RIF51 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44.000 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RIT51 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44.000 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
180RIU91 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.75 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
180RIN91 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.75 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
180RIJ91 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.75 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
180RIF91 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.75 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
180RIT91 R3 N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.75 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
190RU30OA107 R3 N/A 190 mm N/A 290 mm11.4173 in N/A 2.9528 in75 mm N/A 807000 N181000 lbf N/A 207 mm8.2000 in N/A 272 mm10.7000 in N/A 1320000 N297000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
190RU30OA107 R4 N/A 190 mm N/A 290 mm11.4173 in N/A 2.9528 in75 mm N/A 807000 N181000 lbf N/A 207 mm8.2000 in N/A 272 mm10.7000 in N/A 1320000 N297000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
190RU91AA774 R2 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 210 mm8.3000 in N/A 281 mm11.1000 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RU91AA774 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 210 mm8.3000 in N/A 281 mm11.1000 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RU91OC107 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 210 mm8.3000 in N/A 281 mm11.1000 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RU91 R4 N/A 190 mm N/A 300 mm11.811 in N/A 3.374 in85.7 mm N/A 973000 N219000 lbf N/A 210 mm8.3000 in N/A 281 mm11.1000 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RU91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RN91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RJ91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RF91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RT91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
190RIU91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
51 - 100 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »