• Designed to be used for outer or inner ring rotation in low-speed, moderately-loaded applications, primarily in agricultural implements and conveyors.
  • Tolerances of the hex bore are suitable for mounting on cold rolled hex shafting.
  • Main advantage is ease of mounting. Except for axial positioning by adjacent parts, no collars, setscrews or other locking devices are required to lock the inner ring to the hex shaft.
  • Utilize the R-Type shroud seal and Tri-Ply Seals.
26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Hex Shaft Size (in)

A - Across Flats (mm)

A - Across Flats (in)

O.D. (D) (mm)

O.D. (D) (in)

Outer Ring Width (C) (mm)

Outer Ring Width (C) (in)

Width (B) (mm)

Width (B) (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Extended Dynamic Load Rating (Ce) (N)

Extended Dynamic Load Rating (Ce) (lbf)

Part Number

Hex Shaft Size

A - Across Flats

O.D. (D)

Outer Ring Width (C)

Width (B)

Static Radial Load Rating (C0)

Extended Dynamic Load Rating (Ce)

CAD

N/A 1.6 in N/A 41 mm1.63 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 19600 N4500 lbf N/A 39000 N8800 lbf N/A
N/A 1.8 in N/A 44 mm1.75 in N/A 100 mm3.94 in N/A 24 mm0.95 in N/A 57 mm2.25 in N/A 19600 N4500 lbf N/A 39000 N8800 lbf N/A
26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2