Designed for environments where severe contamination is present, such as agricultural tillage equipment.
One-piece Tri-Ply seals:
  • Incorporate a highly effective design molded to an exterior shroud cap.
  • Provide exceptionally effective protection against loss of lubricant and entrance of wet or abrasive contaminants.
Seven-piece Tri-Ply construction:
  • Standard on certain sizes
  • Shroud cap nests closely with the outside seal
  • Helps protect the rubber seal members from fiber wrap warpage and abrasion
  • Balanced design, identified by deep races, large balls and extra-wide or heavy, shock-resistant inner and outer rings.
Use of Tri-Ply Seal bearings simplifies housing designs and their extra inner ring width provides greater support on the shaft.
For speeds in excess of 500 RPM, consult your Timken representative.
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Outer Ring Width (C) (mm)

Outer Ring Width (C) (in)

Width (B) (mm)

Width (B) (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Extended Dynamic Load Rating (Ce) (N)

Extended Dynamic Load Rating (Ce) (lbf)

Part Number

Bore Shape

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (B)

Static Radial Load Rating (C0)

Extended Dynamic Load Rating (Ce)

CAD

N/A ROUND BORE N/A 30 mm1.19 in N/A 80 mm3.15 in N/A 18 mm0.71 in N/A 30 mm1.19 in N/A 19900 N4500 lbf N/A 36800 N8300 lbf N/A
N/A ROUND BORE N/A 38 mm1.41 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A
N/A ROUND BORE N/A 38 mm1.50 in N/A 80 mm3.15 in N/A 21 mm0.83 in N/A 43 mm1.69 in N/A 19900 N4500 lbf N/A 36800 N8300 lbf N/A
N/A ROUND BORE N/A 38 mm1.50 in N/A 80 mm3.15 in N/A 18 mm0.71 in N/A 43 mm1.69 in N/A 19900 N4500 lbf N/A 36800 N8300 lbf N/A
N/A ROUND BORE N/A 38 mm1.50 in N/A 80 mm3.15 in N/A 30 mm1.19 in N/A 43 mm1.69 in N/A 15600 N3550 lbf N/A 32000 N7200 lbf N/A
N/A ROUND BORE N/A 39 mm1.53 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A
N/A ROUND BORE N/A 39 mm1.54 in N/A 85 mm3.35 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 20200 N4550 lbf N/A 36800 N8300 lbf N/A
N/A ROUND BORE N/A 39 mm1.54 in N/A 85 mm3.35 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 20200 N4550 lbf N/A 36800 N8300 lbf N/A
N/A ROUND BORE N/A 45 mm1.77 in N/A 85 mm3.35 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 20200 N4550 lbf N/A 36800 N8300 lbf N/A
N/A ROUND BORE N/A 45 mm1.77 in N/A 85 mm3.35 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 20200 N4550 lbf N/A 36800 N8300 lbf N/A
N/A ROUND BORE N/A 45 mm1.78 in N/A 85 mm3.35 in N/A 22 mm0.87 in N/A 37 mm1.44 in N/A 20200 N4550 lbf N/A 36800 N8300 lbf N/A
N/A ROUND BORE N/A 45 mm1.79 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A
N/A ROUND BORE N/A 45 mm1.79 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A
N/A ROUND BORE N/A 45 mm1.79 in N/A 100 mm3.94 in N/A 25 mm0.98 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A
N/A ROUND BORE N/A 49 mm1.94 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A
N/A ROUND BORE N/A 49 mm1.94 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A
N/A ROUND BORE N/A 49 mm1.94 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A
N/A ROUND BORE N/A 49 mm1.94 in N/A 100 mm3.94 in N/A 33 mm1.31 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A
N/A ROUND BORE N/A 49 mm1.95 in N/A 90 mm3.54 in N/A 23 mm0.91 in N/A 37 mm1.44 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A
N/A ROUND BORE N/A 51 mm2.02 in N/A 100 mm3.94 in N/A 25 mm0.98 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A
N/A ROUND BORE N/A 56 mm2.19 in N/A 100 mm3.94 in N/A 33 mm1.31 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A
N/A ROUND BORE N/A 56 mm2.19 in N/A 100 mm3.94 in N/A 33 mm1.31 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A
N/A ROUND BORE N/A 56 mm2.19 in N/A 100 mm3.94 in N/A 33 mm1.31 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A
N/A ROUND BORE N/A 56 mm2.19 in N/A 100 mm3.94 in N/A 33 mm1.31 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A
N/A ROUND BORE N/A 56 mm2.19 in N/A 100 mm3.94 in N/A 25 mm0.98 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2