Batch CAD Cart (0)
  • Cart is empty
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)
126 - 150 of 221 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Lubrication

Housing Coating

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

N/A 2 15/16 in N/A Imperial N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 75 mm N/A Metric N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 75 mm N/A Metric N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 75 mm N/A Metric N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 75 mm N/A Metric N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 75 mm N/A Metric N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 3 in N/A Imperial N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 in N/A Imperial N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 in N/A Imperial N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 in N/A Imperial N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 3 in N/A Imperial N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 80 mm N/A Metric N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 80 mm N/A Metric N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 80 mm N/A Metric N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 80 mm N/A Metric N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 80 mm N/A Metric N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 3 3/16 in N/A Imperial N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 3/16 in N/A Imperial N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 3/16 in N/A Imperial N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 3/16 in N/A Imperial N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 3 3/16 in N/A Imperial N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 3 1/4 in N/A Imperial N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 1/4 in N/A Imperial N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 1/4 in N/A Imperial N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 1/4 in N/A Imperial N/A 10-1/4 in N/A 4-3/16 in N/A 6.1 in N/A 19600 lbf N/A 1640 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
126 - 150 of 221 | Results Per Page | View | Unit of Measure
« 6 7 8 9