Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension H1 |
Dimension d1 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-TTU-TRB-1 15/16-ECO | Shaft Size N/A 1.9375 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 15/16-SLA | Shaft Size N/A 1.9375 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-1 15/16-SLJ | Shaft Size N/A 1.9375 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-50MM | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-50MM-ECC | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-50MM-ECO/ECC | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-50MM-ECO/ECO | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-50MM-ECO | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-50MM-SLA | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-50MM-SLJ | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2-ECC | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2-ECO/ECC | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2-ECO/ECO | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2-ECO | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2-SLA | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2-SLJ | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension H1 N/A 5-3/16 in | Dimension d1 N/A 3-7/16 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-55MM | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-55MM-ECC | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-55MM-ECO/ECC | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-55MM-ECO/ECO | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-55MM-ECO | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-55MM-SLA | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-55MM-SLJ | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 3/16 | Shaft Size N/A 2.1875 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |