Part Number |
Shaft Size |
Shaft Size Type |
Dimension L |
Dimension A1 |
Dimension L3 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-TU-TRB-1 3/8 | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 3/8-ECC | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 3/8-ECO/ECC | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 3/8-ECO/ECO | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 3/8-ECO | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 3/8-SLA | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 3/8-SLJ | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-35MM | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-35MM-ECC | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-35MM-ECO/ECC | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-35MM-ECO/ECO | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-35MM-ECO | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-35MM-SLA | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-35MM-SLJ | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 7/16 | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 7/16-ECC | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 7/16-ECO/ECC | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 7/16-ECO/ECO | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 7/16-ECO | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 7/16-SLA | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 7/16-SLJ | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5-3/32 in | Dimension A1 N/A 17/32 in | Dimension L3 N/A 2-3/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 1/2 | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 6 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-1/4 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 1/2-ECC | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 6 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-1/4 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 1/2-ECO/ECC | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 6 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-1/4 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-TU-TRB-1 1/2-ECO/ECO | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 6 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-1/4 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |