Batch CAD Cart (0)
  • Cart is empty
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)
26 - 50 of 221 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Lubrication

Housing Coating

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

Sort by
N/A 1 3/4 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 1.3750 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1.3750 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1.3750 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1.3750 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 1.3750 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 1 5/8 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1 5/8 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1 5/8 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1 5/8 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 1 5/8 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 1 7/16 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1 7/16 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1 7/16 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1 7/16 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 1 7/16 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 1.8750 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1.8750 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1.8750 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1.8750 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 1.8750 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 100 mm N/A Metric N/A 10-7/8 in N/A 4 1/2 in N/A 6.63 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 100 mm N/A Metric N/A 10-7/8 in N/A 4 1/2 in N/A 6.63 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 100 mm N/A Metric N/A 10-7/8 in N/A 4 1/2 in N/A 6.63 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 100 mm N/A Metric N/A 10-7/8 in N/A 4 1/2 in N/A 6.63 in N/A 26900 lbf N/A 1530 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
26 - 50 of 221 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »