Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension A |
Dimension N2 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-PF-TRB-100MM-SLJ | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-110MM | Shaft Size N/A 110 mm | Shaft Size Type N/A Metric | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-110MM-ECC | Shaft Size N/A 110 mm | Shaft Size Type N/A Metric | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-110MM-ECO | Shaft Size N/A 110 mm | Shaft Size Type N/A Metric | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-110MM-SLA | Shaft Size N/A 110 mm | Shaft Size Type N/A Metric | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-110MM-SLJ | Shaft Size N/A 110 mm | Shaft Size Type N/A Metric | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-115MM | Shaft Size N/A 115.000 mm | Shaft Size Type N/A Metric | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-115MM-ECC | Shaft Size N/A 115.000 mm | Shaft Size Type N/A Metric | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-115MM-ECO | Shaft Size N/A 115.000 mm | Shaft Size Type N/A Metric | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-115MM-SLA | Shaft Size N/A 115.000 mm | Shaft Size Type N/A Metric | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-115MM-SLJ | Shaft Size N/A 115.000 mm | Shaft Size Type N/A Metric | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-125MM | Shaft Size N/A 125.000 mm | Shaft Size Type N/A Metric | Dimension H N/A 14-3/4 in | Dimension A N/A 5-1/16 in | Dimension N2 N/A 6.375 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-125MM-ECC | Shaft Size N/A 125.000 mm | Shaft Size Type N/A Metric | Dimension H N/A 14-3/4 in | Dimension A N/A 5-1/16 in | Dimension N2 N/A 6.375 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-125MM-ECO | Shaft Size N/A 125.000 mm | Shaft Size Type N/A Metric | Dimension H N/A 14-3/4 in | Dimension A N/A 5-1/16 in | Dimension N2 N/A 6.375 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-125MM-SLA | Shaft Size N/A 125.000 mm | Shaft Size Type N/A Metric | Dimension H N/A 14-3/4 in | Dimension A N/A 5-1/16 in | Dimension N2 N/A 6.375 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-125MM-SLJ | Shaft Size N/A 125.000 mm | Shaft Size Type N/A Metric | Dimension H N/A 14-3/4 in | Dimension A N/A 5-1/16 in | Dimension N2 N/A 6.375 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/2 | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/2-ECC | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/2-ECO | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/2-SLA | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/2-SLJ | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/4 | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/4-ECC | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/4-ECO | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |