Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension A |
Dimension N2 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-PF-TRB-3 3/16-SLA | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 3/16-SLJ | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 7/16 | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 7/16-ECC | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 7/16-ECO | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 7/16-SLA | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 7/16-SLJ | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-35MM | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-35MM-ECC | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-35MM-ECO | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-35MM-SLA | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-35MM-SLJ | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3-ECC | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3-ECO | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3-SLA | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3-SLJ | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 1/2 | Shaft Size N/A 4.5000 in | Shaft Size Type N/A Imperial | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 1/2-ECC | Shaft Size N/A 4.5000 in | Shaft Size Type N/A Imperial | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 1/2-ECO | Shaft Size N/A 4.5000 in | Shaft Size Type N/A Imperial | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 1/2-SLA | Shaft Size N/A 4.5000 in | Shaft Size Type N/A Imperial | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 1/2-SLJ | Shaft Size N/A 4.5000 in | Shaft Size Type N/A Imperial | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 15/16 | Shaft Size N/A 4 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 14-3/4 in | Dimension A N/A 5-1/16 in | Dimension N2 N/A 6.375 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 15/16-ECC | Shaft Size N/A 4 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 14-3/4 in | Dimension A N/A 5-1/16 in | Dimension N2 N/A 6.375 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 15/16-ECO | Shaft Size N/A 4 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 14-3/4 in | Dimension A N/A 5-1/16 in | Dimension N2 N/A 6.375 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |