Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension A |
Dimension N2 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-PF-TRB-40MM-SLJ | Shaft Size N/A 40 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-45MM | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-45MM-ECC | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-45MM-ECO | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-45MM-SLA | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-45MM-SLJ | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-50MM | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-50MM-ECC | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-50MM-ECO | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-50MM-SLA | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-50MM-SLJ | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-55MM | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-55MM-ECC | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-55MM-ECO | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-55MM-SLA | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-55MM-SLJ | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-60MM | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-60MM-ECC | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-60MM-ECO | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-60MM-SLA | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-60MM-SLJ | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-65MM | Shaft Size N/A 65 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-65MM-ECC | Shaft Size N/A 65 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-65MM-ECO | Shaft Size N/A 65 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-65MM-SLA | Shaft Size N/A 65 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |