Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension A |
Dimension N2 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-PF-TRB-1 7/8-SLJ | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 15/16-SLJ | Shaft Size N/A 1 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2-SLJ | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-45MM-SLJ | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-50MM-SLJ | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-3/8 in | Dimension A N/A 2-29/32 in | Dimension N2 N/A 3.8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 1/2 | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 5/8 | Shaft Size N/A 1 5/8 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 11/16 | Shaft Size N/A 1 11/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-40MM | Shaft Size N/A 40 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 1/2-ECC | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 1/2-ECO | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 11/16-ECC | Shaft Size N/A 1 11/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 11/16-ECO | Shaft Size N/A 1 11/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 5/8-ECC | Shaft Size N/A 1 5/8 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 5/8-ECO | Shaft Size N/A 1 5/8 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-40MM-ECC | Shaft Size N/A 40 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-40MM-ECO | Shaft Size N/A 40 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 1/2-SLA | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 5/8-SLA | Shaft Size N/A 1 5/8 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 11/16-SLA | Shaft Size N/A 1 11/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-40MM-SLA | Shaft Size N/A 40 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 1/2-SLJ | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 5/8-SLJ | Shaft Size N/A 1 5/8 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-1 11/16-SLJ | Shaft Size N/A 1 11/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-40MM-SLJ | Shaft Size N/A 40 mm | Shaft Size Type N/A Metric | Dimension H N/A 6-1/8 in | Dimension A N/A 2-25/32 in | Dimension N2 N/A 3.62 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |