Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension A |
Dimension N2 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-PF-TRB-3 1/4-SLJ | Shaft Size N/A 3 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 7/16 | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 7/16-ECC | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 7/16-ECO | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 7/16-SLA | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 7/16-SLJ | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 1/2 | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 1/2-ECC | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 1/2-ECO | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 1/2-SLA | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 1/2-SLJ | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 15/16 | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 15/16-ECC | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 15/16-ECO | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 15/16-SLA | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-3 15/16-SLJ | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4-ECC | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4-ECO | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4-SLA | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4-SLJ | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-7/8 in | Dimension A N/A 4 1/2 in | Dimension N2 N/A 6.63 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 7/16 | Shaft Size N/A 4 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 7/16-ECC | Shaft Size N/A 4 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 7/16-ECO | Shaft Size N/A 4 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-4 7/16-SLA | Shaft Size N/A 4 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 13-1/2 in | Dimension A N/A 4 5/8 in | Dimension N2 N/A 5.875 in | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |