Batch CAD Cart (0)
  • Cart is empty
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)
201 - 221 of 221 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Lubrication

Housing Coating

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

Sort by
N/A 4.5000 in N/A Imperial N/A 13-1/2 in N/A 4 5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 115.000 mm N/A Metric N/A 13-1/2 in N/A 4 5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 115.000 mm N/A Metric N/A 13-1/2 in N/A 4 5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 115.000 mm N/A Metric N/A 13-1/2 in N/A 4 5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 115.000 mm N/A Metric N/A 13-1/2 in N/A 4 5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 115.000 mm N/A Metric N/A 13-1/2 in N/A 4 5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 125.000 mm N/A Metric N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 125.000 mm N/A Metric N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 125.000 mm N/A Metric N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 125.000 mm N/A Metric N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 125.000 mm N/A Metric N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 4 15/16 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 4 15/16 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 4 15/16 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 4 15/16 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 4 15/16 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 5 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 5 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 5 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 5 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 5 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
201 - 221 of 221 | Results Per Page | View | Unit of Measure
« 6 7 8 9