Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension H1 |
Dimension d1 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-TTU-TRB-3 15/16-SLJ | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 11 in | Dimension H1 N/A 9-1/16 in | Dimension d1 N/A 6 1/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-4-SLJ | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Dimension H N/A 11 in | Dimension H1 N/A 9-1/16 in | Dimension d1 N/A 6 1/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-100MM-SLJ | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | Dimension H N/A 11 in | Dimension H1 N/A 9-1/16 in | Dimension d1 N/A 6 1/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |