Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension H1 |
Dimension d1 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-TTU-TRB-80MM | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-85MM | Shaft Size N/A 85 mm | Shaft Size Type N/A Metric | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-90MM | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 1/2-ECC | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 1/2-ECO/ECC | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 1/2-ECO/ECO | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 1/2-ECO | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 1/4-ECC | Shaft Size N/A 3 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 1/4-ECO/ECC | Shaft Size N/A 3 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 1/4-ECO/ECO | Shaft Size N/A 3 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 1/4-ECO | Shaft Size N/A 3 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 3/16-ECC | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 3/16-ECO/ECC | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 3/16-ECO/ECO | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 3/16-ECO | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 7/16-ECC | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 7/16-ECO/ECC | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 7/16-ECO/ECO | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-3 7/16-ECO | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-80MM-ECC | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-80MM-ECO/ECC | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-80MM-ECO/ECO | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-80MM-ECO | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-85MM-ECC | Shaft Size N/A 85 mm | Shaft Size Type N/A Metric | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-85MM-ECO/ECC | Shaft Size N/A 85 mm | Shaft Size Type N/A Metric | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5 17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |