Batch CAD Cart (0)
  • Cart is empty
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.
26 - 50 of 203 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Lubrication

Housing Coating

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension H1 

Dimension d1 

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

Sort by
N/A 45 mm N/A Metric N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 50 mm N/A Metric N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 50 mm N/A Metric N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 50 mm N/A Metric N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 50 mm N/A Metric N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 1 3/4 in N/A Imperial N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 1.8750 in N/A Imperial N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 1 15/16 in N/A Imperial N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 2 in N/A Imperial N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 45 mm N/A Metric N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 50 mm N/A Metric N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 1 3/4 in N/A Imperial N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 1.8750 in N/A Imperial N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 1 15/16 in N/A Imperial N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 2 in N/A Imperial N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 45 mm N/A Metric N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 50 mm N/A Metric N/A 6-3/8 in N/A 5-3/16 in N/A 3-7/16 in N/A 10300 lbf N/A 3050 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
N/A 2 3/16 in N/A Imperial N/A 6-7/8 in N/A 5-13/16 in N/A 3 3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 55 mm N/A Metric N/A 6-7/8 in N/A 5-13/16 in N/A 3 3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 2 3/16 in N/A Imperial N/A 6-7/8 in N/A 5-13/16 in N/A 3 3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 2 3/16 in N/A Imperial N/A 6-7/8 in N/A 5-13/16 in N/A 3 3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 2 3/16 in N/A Imperial N/A 6-7/8 in N/A 5-13/16 in N/A 3 3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 2 3/16 in N/A Imperial N/A 6-7/8 in N/A 5-13/16 in N/A 3 3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 55 mm N/A Metric N/A 6-7/8 in N/A 5-13/16 in N/A 3 3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 55 mm N/A Metric N/A 6-7/8 in N/A 5-13/16 in N/A 3 3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
26 - 50 of 203 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »